23250.0412 - Coverings
for taper clamping units

Protects against damage from scales of wood and dirt.

This article 23250.0412 - Coverings for taper clamping units / (d1: 13 mm, For screw: M12) is one variant of the article group Coverings for taper clamping units (EH 23250.)

d1 [mm]
For screw [mm]
for taper clamping units
Article-No.
Documents
Price [€]
Available
d1 [mm]:
13 mm
For screw [mm]:
M12
for taper clamping units:
23250.0012/.0052/.0142/.0162
Article-No.:
23250.0412
Documents
Coverings
  • d1: 13 mm
  • For screw: M12
  • b1: 38 mm
  • h1: 22.1 mm
  • l1: 44 mm
  • for taper clamping units: 23250.0012/.0052/.0142/.0162
  • Weight: 26 g
Coverings

Material

  • Steel

Assembly

The cover is mounted under the taper clamping unit.

Title
Category
Type
Direct download
Download basket
Datasheet 23250.0412
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.