23270.0308 - Eccentric Clamping Clamps

These clamps have a high clamping force for low clamping heights. The body from brass provides a gentle but safe clamping.

This article 23270.0308 - Eccentric Clamping Clamps / (d1: M8) is one variant of the article group Eccentric Clamping Clamps (EH 23270.)

Material
d1 [mm]
h1 [mm]
h2 [mm]
s [mm]
Clamping force - max. [kN]
Article-No.
Documents
Price [€]
Available
Material:
Stainless Steel
d1 [mm]:
M8
h1 [mm]:
6.4 mm
h2 [mm]:
15 mm
s [mm]:
1 mm
Clamping force max. [kN]:
3.6 kN
Article-No.:
23270.0308
Documents
Eccentric Clamping Clamps
  • Stainless Steel
  • d1: M8
  • h1: 6.4 mm
  • h2: 15 mm
  • s: 1 mm
  • A: 10.2 mm
  • WS WS1: 20.6 mm
  • WS WS2: 5 mm
  • Clamping force max.: 3.6 kN
  • Tightening torque max.: 18 Nm
  • Weight: 22 g
Eccentric Clamping Clamps

Material

Eccentric screw

  • Stainless Steel

Body

  • Stainless Steel

Notes

The head of the eccentric screw can slightly protrude from the body (h1).

Title
Category
Type
Direct download
Download basket
Datasheet 23270.0308
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.