23190.0047 - Clamps
with soft face, similar to DIN 6314

This clamp (clamping claw) according to DIN 6314 with soft face is mainly used in mechanical clamping technology for clamping workpieces.

The soft face protects the workpiece from damage. With the combination of nut DIN 6330 B (EH 23070.)/conical seat DIN 6319 G (EH 23050.) on the clamping bolt and thrust pad DIN 6311 (EH 22560. removable) on the adjusting screw compensates for the lack of parallelity. The clamp can be used either way (soft or hard clamping surface).

This article 23190.0047 - Clamps with soft face, similar to DIN 6314 / with adjusting screw and clamping bolt (Nominal dimension b1: 18 mm, a1: 25 mm, l3: 100 mm) is one variant of the article group Clamps with soft face, similar to DIN 6314 (EH 23190.)

Version
picture
Nominal dimension b1 [mm]
a1 [mm]
l3 [mm]
b2 [mm]
l1 [mm]
T-slot size [mm]
Article-No.
Documents
Price [€]
Available
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
18 mm
a1 [mm]:
25 mm
l3 [mm]:
100 mm
b2 [mm]:
50 mm
l1 [mm]:
125 mm
T-slot size [mm]:
18 mm
Article-No.:
23190.0047
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 18 mm
  • a1: 25 mm
  • b2: 50 mm
  • l3: 100 mm
  • a2: 17.6 mm
  • b3: 18 mm
  • d: M16
  • e1: 26 mm
  • e2: 45 mm
  • l1: 125 mm
  • l2 ±1: 20 mm
  • l4: 16 mm
  • s -0.5: 3 mm
  • Weight: 1490 g
  • Clamping height h2 min.: 12 mm
  • Clamping height h2 max.: 32 mm
  • T-slot size: 18 mm
Clamps

Material

Soft face

  • Brass, brazed

Clamp

  • Heat-treated steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23190.0047
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.