3666.003 - MAXXCRAFT 300
according to DIN 1041

Patented rubber connection between head and handle reduces both rebound and noise noticeably and ensures the full impact onto the workpiece, a fatigue-free working, gentle on the joints due to less vibration and a reduced rebound, extra large protective handle sleeve with rubber coating

Application Areas

Universally applicable in industry and trade, i.e. wherever conventional DIN locksmith's hammers have been used up to now.

This article 3666.003 - MAXXCRAFT 300 according to DIN 1041 / (Description: MAXXCRAFT 300) is one variant of the article group MAXXCRAFT Locksmith’s Hammer according to DIN 1041 (EH 3666.)

Description
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Description:
MAXXCRAFT 300
lkopf [mm]:
105 mm
lhges [mm]:
300 mm
gewicht [g]:
300 g
Article-No.:
3666.003
MAXXCRAFT 300
  • Description: MAXXCRAFT 300
  • lkopf : 105 mm
  • lhges : 300 mm
  • Length x Width x Height: 300 mm x 105 mm x 23 mm
  • Weight: 300 g
  • GTIN: 4030618303053
  • proficl@ss 5.0: AAA904c002
  • ecl@ss 10.1: 21-04-09-15

Material

Hammer head

  • high-quality special steel, drop-forged

Handle

  • Hickory
Title
Category
Type
Direct download
Download basket
Datasheet 3666.003
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
MAXXCRAFT Locksmith’s Hammer
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.