3266.003 - MAXXCRAFT Hickory handle
for MAXXCRAFT locksmith's hammer

Suitable for
lges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Suitable for:
MaxxCraft 300
lges [mm]:
265 mm
gewicht [g]:
100 g
Article-No.:
3266.003
MAXXCRAFT Hickory handle
  • Suitable for: MaxxCraft 300
  • lges : 265 mm
  • Length x Width x Height: 265 mm x 33 mm x 23.5 mm
  • Weight: 100 g
  • GTIN: 4030618303190
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06

Material

Handle

  • Hickory

Notes

Ergonomically shaped, varnished, very robust

Title
Category
Type
Direct download
Download basket
Datasheet 3266.003
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
MAXXCRAFT Locksmith’s Hammer
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.