4217.B004 - Warning Streamers
woven, embroidered with lettering "Remove Before Flight"

Key holder in the look of a warning flag with cult status. The red "Remove Before Flight" tag, popular with airline pilots, has a high-quality finish and is always an eye-catcher. It is embroidered with "Remove Before Flight" on the front and the Halder logo on the back.

This article 4217.B004 - Warning Streamers woven, embroidered with lettering "Remove Before Flight" / () is one variant of the article group Warning Streamers woven, embroidered with lettering "Remove Before Flight" (EH 4217.)

l [mm]
b [mm]
D [mm]
Article-No.
Documents
Price [€]
Available
l [mm]:
135 mm
b [mm]:
28 mm
D [mm]:
30 mm
Article-No.:
4217.B004
Documents
Warning Streamers
  • l: 135 mm
  • b: 28 mm
  • D: 30 mm
  • Weight: 8.6 g
Warning Streamers

Material

Eyelet

  • Brass, nickel-plated

key ring

  • Alloy steel, nickel-plated

Flag

  • Textile polyest, red RAL 3020

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet 4217.B004
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.