25071.0054 - O-ring
for set collar

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
O-ring
Nominal dimension:
d: 27 x 1.5 mm
Article-No.:
25071.0054
Documents
O-ring
  • O-ring
  • d: 27 mm x 1.5 mm
  • Suitable for size: 20 mm, 22 mm
  • Weight: 0.2 g
O-ring