22130.0094 - Socket
cylindrical

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
Socket
Nominal dimension:
d1 +0.005: 20  mm
Article-No.:
22130.0094
Documents
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 20 mm
  • d2: 33 mm
  • d3 n6: 30 mm
  • l1 min.: 16 mm
  • l2: 13 mm
  • Weight: 51 g
Socket
Direct download
More file formats