22120.0522 - Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M24 x 2 mm
Article-No.:
22120.0522
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M24 x 2 mm
  • TextTabueberschrift#233WS: 36 mm
  • Weight: 58 g
Lock nuts ISO 8675 (DIN 439)
Direct download
More file formats