22060.0903 - Assembly Tool for mounting via slot (pin sided)
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M3 mm
Article-No.:
22060.0903
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M3
  • b: 50 mm
  • d: 2.35 mm
  • l: 55 mm
  • Weight: 17 g
Assembly Tool for mounting via slot (pin sided)