All designs are corrosion resistant. The pin version made from stainless steel 1.4542 is high-tensile and hardened; therefore it is highly resilient and wear-resistant.
Ball lock pins are available in a wide range of versions.
Ball lock pins are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All designs are corrosion resistant. The pin version made from stainless steel 1.4542 is high-tensile and hardened; therefore it is highly resilient and wear-resistant.
Ball lock pins are available in a wide range of versions.
Contacts
Kontaktní osoby pro Normované díly Kontaktní osoby pro Upínací systémy obrobků Kontaktní osoby pro Výrobky pro letectví ZástupceContact Form
Information Material
Informace o produktu Normované díly Informace o Upínacích systémů obrobků Informace o produktu Výrobků pro letectvíNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels