Halder-Pins

Ball Lock Pins
Ball Lock Pins (Quick Release Pins)

Lock pins are self-locking pins, which can be locked and unlocked without tools using a push-button.

Lifting Pins / Threaded Lifting Pins
Lifting Pins / Threaded Lifting Pins

Lifting pins are quick and easy to use lifting equipment for lifting and transporting loads.

Ball Lock Pins according to aviation standards  (INCH Pins)
Ball Lock Pins according to aviation standards (INCH Pins)

These inch pins are manufactured according to aviation standard MS 17984 - 17987 / NAS 1333 - 1343 and tested according to NAS 1332.

HALDER PINS - Special Types
HALDER PINS - Special Types

In fast allen Industriezweigen und Branchen kommen HALDER PINS zum Einsatz – überall dort, wo schnell, einfach und häufig Verbindungen gelöst und wieder zusammengefügt werden müssen. Mit Sonderlösungen aus eigener Entwicklung können die Anforderungen verschiedener Branchen, wie beispielsweise im Motorsport, in der Luftfahrt oder der Medizintechnik, erfüllt werden.

HALDER PINS
HALDER PINS

Why HALDER PINS?

HALDER PINS deliver exactly the solutions you need.
And lots of possibilities you haven't even thought of yet.

The tool you don´t need a tool for.

Connect and disconnect. Quick as a flash. Without any tools. For disconnecting, exchanging, fastening, positioning, changing, securing, fixing, locking, arresting and adjusting.

HALDER PINS Overview
HALDER PINS Overview
Produktinfo