Load capacity according to DIN EN 13155 F1 [kN]:
2,1 kN
- 熱處理鋼
- d1: M8
- l1: 13,9 mm
- d2 -0,07: 6,62 mm
- d3: 21,5 mm
- d4: 8,1 mm
- l2: 17,6 mm
- l3: 19,5 mm
- l4: 34,6 mm
- l5: 27 mm
- l6: 30 mm
- l7: 49 mm
- l8: 82,3 mm
- l9: 21,5 mm
- l10: 8 mm
- Load capacity according to DIN EN 13155 F1: 2,1 kN
- Load capacity according to DIN EN 13155 F2: 0,9 kN
- Load capacity according to DIN EN 13155 F3: 0,8 kN
- 定位螺牙 : M8
- 操作溫度範圍 max.: 250 °C
- 重量: 227 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
3,9 kN
- 熱處理鋼
- d1: M10
- l1: 16 mm
- d2 -0,07: 8,35 mm
- d3: 21,5 mm
- d4: 10,2 mm
- l2: 20 mm
- l3: 22,9 mm
- l4: 36,4 mm
- l5: 27 mm
- l6: 30 mm
- l7: 49 mm
- l8: 83,6 mm
- l9: 21,5 mm
- l10: 10 mm
- Load capacity according to DIN EN 13155 F1: 3,9 kN
- Load capacity according to DIN EN 13155 F2: 1,5 kN
- Load capacity according to DIN EN 13155 F3: 1,5 kN
- 定位螺牙 : M10
- 操作溫度範圍 max.: 250 °C
- 重量: 274 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
6,2 kN
- 熱處理鋼
- d1: M12
- l1: 19 mm
- d2 -0,07: 10,07 mm
- d3: 21,5 mm
- d4: 12,7 mm
- l2: 24 mm
- l3: 28,1 mm
- l4: 39,1 mm
- l5: 27 mm
- l6: 30 mm
- l7: 49 mm
- l8: 84,3 mm
- l9: 21,5 mm
- l10: 12 mm
- Load capacity according to DIN EN 13155 F1: 6,2 kN
- Load capacity according to DIN EN 13155 F2: 2,5 kN
- Load capacity according to DIN EN 13155 F3: 2,3 kN
- 定位螺牙 : M12
- 操作溫度範圍 max.: 250 °C
- 重量: 249 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
8,4 kN
- 熱處理鋼
- d1: M16
- l1: 19 mm
- d2 -0,07: 13,8 mm
- d3: 21,5 mm
- d4: 16,7 mm
- l2: 25 mm
- l3: 30,5 mm
- l4: 42,3 mm
- l5: 27 mm
- l6: 30 mm
- l7: 49 mm
- l8: 88,5 mm
- l9: 21,5 mm
- l10: 12 mm
- Load capacity according to DIN EN 13155 F1: 8,4 kN
- Load capacity according to DIN EN 13155 F2: 4,5 kN
- Load capacity according to DIN EN 13155 F3: 4,2 kN
- 定位螺牙 : M16
- 操作溫度範圍 max.: 250 °C
- 重量: 271 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
16,6 kN
- 熱處理鋼
- d1: M20
- l1: 25 mm
- d2 -0,07: 17,75 mm
- d3: 30 mm
- d4: 20,7 mm
- l2: 31,8 mm
- l3: 39,1 mm
- l4: 53,7 mm
- l5: 32,6 mm
- l6: 36 mm
- l7: 56 mm
- l8: 109,2 mm
- l9: 30 mm
- l10: 17 mm
- Load capacity according to DIN EN 13155 F1: 16,6 kN
- Load capacity according to DIN EN 13155 F2: 7,7 kN
- Load capacity according to DIN EN 13155 F3: 5,8 kN
- 定位螺牙 : M20
- 操作溫度範圍 max.: 250 °C
- 重量: 554 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
23 kN
- 熱處理鋼
- d1: M24
- l1: 31 mm
- d2 -0,07: 20,7 mm
- d3: 36 mm
- d4: 24,7 mm
- l2: 38,9 mm
- l3: 47,3 mm
- l4: 61,4 mm
- l5: 50,6 mm
- l6: 49,8 mm
- l7: 82 mm
- l8: 145,4 mm
- l9: 36 mm
- l10: 22 mm
- Load capacity according to DIN EN 13155 F1: 23 kN
- Load capacity according to DIN EN 13155 F2: 11,1 kN
- Load capacity according to DIN EN 13155 F3: 8,6 kN
- 定位螺牙 : M24
- 操作溫度範圍 max.: 250 °C
- 重量: 1234 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
2,1 kN
- 不銹鋼
- d1: M8
- l1: 13,9 mm
- d2 -0,07: 6,62 mm
- d3: 21,5 mm
- d4: 8,1 mm
- l2: 17,6 mm
- l3: 19,5 mm
- l4: 34,6 mm
- l5: 27 mm
- l6: 30 mm
- l7: 49 mm
- l8: 82,3 mm
- l9: 21,5 mm
- l10: 8 mm
- Load capacity according to DIN EN 13155 F1: 2,1 kN
- Load capacity according to DIN EN 13155 F2: 0,9 kN
- Load capacity according to DIN EN 13155 F3: 0,8 kN
- 定位螺牙 : M8
- 操作溫度範圍 max.: 250 °C
- 重量: 227 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
3,9 kN
- 不銹鋼
- d1: M10
- l1: 16 mm
- d2 -0,07: 8,35 mm
- d3: 21,5 mm
- d4: 10,2 mm
- l2: 20 mm
- l3: 22,9 mm
- l4: 36,4 mm
- l5: 27 mm
- l6: 30 mm
- l7: 49 mm
- l8: 83,6 mm
- l9: 21,5 mm
- l10: 10 mm
- Load capacity according to DIN EN 13155 F1: 3,9 kN
- Load capacity according to DIN EN 13155 F2: 1,5 kN
- Load capacity according to DIN EN 13155 F3: 1,5 kN
- 定位螺牙 : M10
- 操作溫度範圍 max.: 250 °C
- 重量: 274 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
6,2 kN
- 不銹鋼
- d1: M12
- l1: 19 mm
- d2 -0,07: 10,07 mm
- d3: 21,5 mm
- d4: 12,7 mm
- l2: 24 mm
- l3: 28,1 mm
- l4: 39,1 mm
- l5: 27 mm
- l6: 30 mm
- l7: 49 mm
- l8: 84,3 mm
- l9: 21,5 mm
- l10: 12 mm
- Load capacity according to DIN EN 13155 F1: 6,2 kN
- Load capacity according to DIN EN 13155 F2: 2,5 kN
- Load capacity according to DIN EN 13155 F3: 2,3 kN
- 定位螺牙 : M12
- 操作溫度範圍 max.: 250 °C
- 重量: 249 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
8,4 kN
- 不銹鋼
- d1: M16
- l1: 19 mm
- d2 -0,07: 13,8 mm
- d3: 21,5 mm
- d4: 16,7 mm
- l2: 25 mm
- l3: 30,5 mm
- l4: 42,3 mm
- l5: 27 mm
- l6: 30 mm
- l7: 49 mm
- l8: 88,5 mm
- l9: 21,5 mm
- l10: 12 mm
- Load capacity according to DIN EN 13155 F1: 8,4 kN
- Load capacity according to DIN EN 13155 F2: 4,5 kN
- Load capacity according to DIN EN 13155 F3: 4,2 kN
- 定位螺牙 : M16
- 操作溫度範圍 max.: 250 °C
- 重量: 271 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
10 kN
- 不銹鋼
- d1: M20
- l1: 25 mm
- d2 -0,07: 17,75 mm
- d3: 30 mm
- d4: 20,7 mm
- l2: 31,8 mm
- l3: 39,1 mm
- l4: 53,7 mm
- l5: 32,6 mm
- l6: 36 mm
- l7: 56 mm
- l8: 109,2 mm
- l9: 30 mm
- l10: 17 mm
- Load capacity according to DIN EN 13155 F1: 10 kN
- Load capacity according to DIN EN 13155 F2: 7,7 kN
- Load capacity according to DIN EN 13155 F3: 5,8 kN
- 定位螺牙 : M20
- 操作溫度範圍 max.: 250 °C
- 重量: 555 g
show article view
Load capacity according to DIN EN 13155 F1 [kN]:
23 kN
- 不銹鋼
- d1: M24
- l1: 31 mm
- d2 -0,07: 20,7 mm
- d3: 36 mm
- d4: 24,7 mm
- l2: 38,9 mm
- l3: 47,3 mm
- l4: 61,4 mm
- l5: 50,6 mm
- l6: 49,8 mm
- l7: 82 mm
- l8: 145,4 mm
- l9: 36 mm
- l10: 22 mm
- Load capacity according to DIN EN 13155 F1: 23 kN
- Load capacity according to DIN EN 13155 F2: 11,1 kN
- Load capacity according to DIN EN 13155 F3: 8,6 kN
- 定位螺牙 : M24
- 操作溫度範圍 max.: 250 °C
- 重量: 1234 g
show article view
材質
梢子零件
- 熱處理鋼、鍛鍊的、磷酸錳
- 不鏽鋼 1.4542,沉澱硬化
按鈕
螺紋元件
鉤環
彈簧
組裝
可以將帶螺紋的起重銷安裝到符合規格的螺紋中。
安裝:
- 按下按鈕並按住
- 插入帶螺紋的起重銷
- 釋放按鈕(按鈕必須回到其原始位置。)
- 用手擰緊帶螺紋的起重銷,直到其完全緊貼在軸承表面上。
- 必須確保將螺紋段嵌入安裝螺紋中。
拆解:
- 大約擰鬆帶螺紋的起重銷逆時針旋轉四分之一圈。
- 按下按鈕並按住
- 卸下帶螺紋的吊銷
- 釋放按鈕
操作
每一個螺紋吊升銷都包含一個使用手冊,和EC聲明。
符合DIN 332(EH 22352.)的中心孔使用手冊螺紋吊銷
規格表 EH 22352. 螺紋頂上銷 – 自鎖,用於根據DIN 332的中心孔
Original operating instructions threaded lifting pins
符合 RoHS
含鉛 - 相容除了例外 6a / 6b / 6c.
含有 >0.1% w/w 的 SVHC 物質
含鉛 - SVHC [REACH] 清單截至 2024 年 1 月 23 日
包含 65 號提案的物質
接觸鉛會導致癌症和生殖危害。 接觸鎳會導致癌症。
https://www.P65Warnings.ca.gov/
不含衝突礦物
本產品不含來自剛果民主共和國或鄰近國家的任何被指定為“衝突礦物”的物質,例如鉭、錫、金或鎢。
螺紋吊銷的作用是什麼,它們用於哪個行業?
任何帶有現有螺紋的部件、機器和工件都可以通過螺紋直接提升或固定。 螺紋吊銷幾乎用於所有行業,例如 在機械工程、電氣工業、夾具製造和裝配中。
吊銷和螺紋吊銷有什麼區別?
吊銷可以非常快速地安裝在帶有底切的現有孔中。
通過將帶螺紋的起重銷插入螺紋孔中,可以使用帶螺紋的起重銷移動或提升已有螺紋的組件。
以前使用的吊環螺栓可以用 Halder 螺紋吊銷替換,不會出現任何問題或對組件進行機械更改 - 請參閱目錄中的負載規格。
與吊環螺栓相比,螺紋吊銷的優勢是什麼?
吊環螺栓更便宜,但它們仍留在要移動的部件上。 從長遠來看,這在價格上非常明顯。 擰緊吊環螺栓需要時間。 相比之下,螺紋提升銷插入螺紋並通過按下致動按鈕“一次性”鎖定。 因此,螺紋吊銷會在大約 350 個應用程序後攤銷 。
安裝螺紋吊銷時必須考慮什麼?
由於這是帶有 CE 標誌的 TÜV 認證的負載搬運設備,因此必須遵守操作說明。 螺紋提升銷必須始終完全插入螺紋中。 此外,用手輕輕轉動它,直到它到達螺紋停止點,確保了功能安全。
螺紋吊銷可用於哪些螺紋尺寸?
尺寸為 M8, M10、M12、M16、M20、M24、M27、M30 以及 1/2"、3/4" 和 1"。
螺紋吊銷可以承受多大的軸向載荷?
最大負載能力取決於使用的版本。 這些值在 2,1 kN (M8) 到 42,3 kN (M30) 的範圍內,安全性為 5 倍。 較低的值適用於對角線拉力或 90° 拉力方向 - 參見產品數據表。
螺紋吊銷是否也可以進行特殊設計?
是的,可以進行特殊設計。 但是,由於在螺紋頂銷的情況下,每種螺紋尺寸都需要螺紋段,因此目前只能提供現有螺紋尺寸。 可以在某個點上對幾何進行更改。 如果需要,請向我們發送您的詢問。
螺紋吊銷的特殊設計必須考慮什麼?
由於特殊版本僅與標準版本相似,因此不適用 TÜV 認證。
如果與標準版本的偏差很小,則可能有 CE 標籤。 通過這種方式,特殊零件也獲得了基於等效標準零件的承載能力規範。
可以從多少件開始為螺紋頂銷生產特殊的幾何形狀
.可提供至少 10 件的經濟報價。 如果需要,請隨時向我們發送您的詢問。
球鎖和螺紋頂銷的 TÜV 證書和 CE 標籤有什麼區別?
由於螺紋提升銷和球鎖銷是負載處理裝置,因此屬於機械指令 2006/42/EC,因此 CE 標記是強制性的。除其他事項外,CE 標誌還規定了球鎖/螺紋提升銷的最大提升能力。此信息由內部計算和測試確定。球鎖/螺紋提升銷只有在這些值也經過 TÜV 測試和批准後才獲得 TÜV 批准。特殊設計僅製造為沒有 CE 標記的特殊銷釘,因此沒有指定起重能力,因為通常不對這些產品進行測試和計算。如果適用,如果球鎖/螺紋起重銷與標準起重銷相似,並且其負載數據可用作參考,則可頒發 CE 標誌。必須針對每種尺寸從 TÜV 專門訂購 TÜV 證書以進行測試,並且會產生額外費用。如果需要,請向我們發送您的詢問。
球鎖和螺紋吊銷或操作說明中的信息是否表示生產批次?
是的,除了年生產日期外,吊銷上還標有BA批次號碼。
螺紋起重銷由哪些材料製成?
根據應用的不同,有一種由熱處理鋼、回火和磷酸化錳製成,另一種由不銹鋼 1.4542 沉澱硬化製成。 有關負載值,請參見產品數據表。
螺紋起重銷的使用壽命是多久?
這無法以一般方式回答,因為它始終取決於應用程序和周圍條件。 如果螺紋提升銷損壞,例如 如有破裂或變形,必須立即停止使用。 每次使用前必須進行目視和功能檢查。 此外,螺紋提升銷必須每年進行一次安全檢查,並由合格人員進行目視和功能檢查。