Übersicht Kniehebelspanner

We have broadened our product range with Toggle Clamps

Their effortless handling and favourable force and movement ratios make toggle clamps the tool of choice for a multitude of different applications across various industries. Examples of their versatility can be found in fixtures used in the automotive, metal, wood, and plastic industries as well as a great many others. While typically used in fixtures for grinding, welding, bending, assembly or drilling, these tools are also commonly applied as hook type toggle clamps that seal moulds and containers. 

The product range is comprised of horizontal, vertical and push-pull clamps as well as hook type toggle clamps. 

 

 

Horizontal Toggle Clamps - with horizontal base EH 23330.

Waagrechtspanner - mit waagrechtem Fuß

 

 

 

 

 

 

  • oil resistant ergonomic 2-component handle, with increased grip area with soft surface
  • quickly adjustable clamping screws are provided by a retainer
  • steel

 

Vertical Toggle Clamps - with horizontal base EH 23330.

Senkrechtspanner - mit waagrechtem Fuß
  • oil resistant ergonomic 2-component handle, with increased grip area with soft surface
  • quickly adjustable clamping screws are provided by a retainer
  • steel

 

Toggle Clamps Push-Pull Type - with angle base EH 23330.

Schubstangenspanner - mit Winkelfuß
  • oil resistant ergonomic 2-component handle, with increased grip area with soft surface
  • steel

 

 

Toggle Clamps Push-Pull Type - with fastening thread EH 23330.

Schubstangenspanner - mit Befestigungsgewinde
  • oil resistant ergonomic 2-component handle, with increased grip area with soft surface
  • steel

 

 

Toggle Clamps Hook Type - with horizontal base EH 23330.

Verschlussspanner - mit waagrechtem Fuß
  • oil resistant ergonomic 2-component handle, with increased grip area with soft surface
  • steel and stainless steel