Your selection resulted in 49 hits
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
9 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 6.4 mm
- d3: 12 mm
- h1: 0.7 mm
- h2: 2.3 mm
- h4 with conical seat form D: ~ 4.2 mm
- h4 with conical seat form G: ~ 5.4 mm
- r1: 9 mm
- For pin d6: 6 mm
- For screws d6: M6
- Load capacity for static load max.: 9 kN
- Torque for screwed connections1) max.: 10 Nm
- Weight: 1 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
17 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 8.4 mm
- d3: 17 mm
- h1: 0.6 mm
- h2: 3.2 mm
- h4 with conical seat form D: ~ 5.6 mm
- h4 with conical seat form G: ~ 7.1 mm
- r1: 12 mm
- For pin d6: 8 mm
- For screws d6: M8
- Load capacity for static load max.: 17 kN
- Torque for screwed connections1) max.: 25 Nm
- Weight: 2.8 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
26 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 10.5 mm
- d3: 21 mm
- h1: 0.8 mm
- h2: 4 mm
- h4 with conical seat form D: ~ 6.5 mm
- h4 with conical seat form G: ~ 7.3 mm
- r1: 15 mm
- For pin d6: 10 mm
- For screws d6: M10
- Load capacity for static load max.: 26 kN
- Torque for screwed connections1) max.: 46 Nm
- Weight: 5.1 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
38 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 13 mm
- d3: 24 mm
- h1: 1.1 mm
- h2: 4.6 mm
- h4 with conical seat form D: ~ 8 mm
- h4 with conical seat form G: ~ 9 mm
- r1: 17 mm
- For pin d6: 12 mm
- For screws d6: M12
- Load capacity for static load max.: 38 kN
- Torque for screwed connections1) max.: 82 Nm
- Weight: 8 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
53 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 15 mm
- d3: 28 mm
- h1: 1.4 mm
- h2: 5 mm
- h4 with conical seat form D: ~ 8.5 mm
- h4 with conical seat form G: ~ 9.5 mm
- r1: 22 mm
- For pin d6: 14 mm
- For screws d6: M14
- Load capacity for static load max.: 53 kN
- Torque for screwed connections1) max.: 130 Nm
- Weight: 12 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
73 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 17 mm
- d3: 30 mm
- h1: 1.3 mm
- h2: 5.3 mm
- h4 with conical seat form D: ~ 9.6 mm
- h4 with conical seat form G: ~ 10.4 mm
- r1: 22 mm
- For pin d6: 16 mm
- For screws d6: M16
- Load capacity for static load max.: 73 kN
- Torque for screwed connections1) max.: 206 Nm
- Weight: 13 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
117 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 21 mm
- d3: 36 mm
- h1: 2 mm
- h2: 6.3 mm
- h4 with conical seat form D: ~ 11.7 mm
- h4 with conical seat form G: ~ 12.2 mm
- r1: 27 mm
- For pin d6: 20 mm
- For screws d6: M20
- Load capacity for static load max.: 117 kN
- Torque for screwed connections1) max.: 407 Nm
- Weight: 23 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
146 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 23 mm
- d3: 40 mm
- h1: 2.5 mm
- h2: 7.6 mm
- h4 with conical seat form D: ~ 13.5 mm
- r1: 29.5 mm
- For pin d6: 22 mm
- For screws d6: M22
- Load capacity for static load max.: 146 kN
- Torque for screwed connections1) max.: 542 Nm
- Weight: 35 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
168 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 25 mm
- d3: 44 mm
- h1: 2.4 mm
- h2: 8.2 mm
- h4 with conical seat form D: ~ 15.2 mm
- h4 with conical seat form G: ~ 15.7 mm
- r1: 32 mm
- For pin d6: 24 mm
- For screws d6: M24
- Load capacity for static load max.: 168 kN
- Torque for screwed connections1) max.: 698 Nm
- Weight: 43 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
221 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 28 mm
- d3: 50 mm
- h1: 3.3 mm
- h2: 10.2 mm
- h4 with conical seat form D: ~ 17 mm
- r1: 36 mm
- For pin d6: 27 mm
- For screws d6: M27
- Load capacity for static load max.: 221 kN
- Torque for screwed connections1) max.: 1021 Nm
- Weight: 74 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
269 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 31 mm
- d3: 56 mm
- h1: 3.6 mm
- h2: 11.2 mm
- h4 with conical seat form D: ~ 19.2 mm
- h4 with conical seat form G: ~ 19.7 mm
- r1: 41 mm
- For pin d6: 30 mm
- For screws d6: M30
- Load capacity for static load max.: 269 kN
- Torque for screwed connections1) max.: 1355 Nm
- Weight: 103 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
326 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 34 mm
- d3: 62 mm
- h1: 4.4 mm
- h2: 13 mm
- h4 with conical seat form D: ~ 21.8 mm
- r1: 45 mm
- For pin d6: 33 mm
- For screws d6: M33
- Load capacity for static load3) max.: 326 kN
- Torque for screwed connections1)
3) max.: 1969 Nm
- Weight: 150 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
394 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 37 mm
- d3: 68 mm
- h1: 4.6 mm
- h2: 14 mm
- h4 with conical seat form D: ~ 23.5 mm
- r1: 50 mm
- For pin d6: 36 mm
- For screws d6: M36
- Load capacity for static load max.: 394 kN
- Torque for screwed connections1) max.: 2372 Nm
- Weight: 193 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
460 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 40 mm
- d3: 75 mm
- h1: 5.6 mm
- h2: 16 mm
- h4 with conical seat form D: ~ 26.8 mm
- r1: 54 mm
- For pin d6: 39 mm
- For screws d6: M39
- Load capacity for static load3) max.: 460 kN
- Torque for screwed connections1)
3) max.: 3276 Nm
- Weight: 280 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
542 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 43 mm
- d3: 78 mm
- h1: 6.5 mm
- h2: 17 mm
- h4 with conical seat form D: ~ 29 mm
- r1: 58 mm
- For pin d6: 42 mm
- For screws d6: M42
- Load capacity for static load max.: 542 kN
- Torque for screwed connections1) max.: 3802 Nm
- Weight: 310 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
714 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 50 mm
- d3: 92 mm
- h1: 8 mm
- h2: 21 mm
- h4 with conical seat form D: ~ 35.5 mm
- r1: 67 mm
- For pin d6: 48 mm
- For screws d6: M48
- Load capacity for static load max.: 714 kN
- Torque for screwed connections1) max.: 5730 Nm
- Weight: 549 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
832 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 54 mm
- d3: 96 mm
- h1: 9.3 mm
- h2: 22 mm
- h4 with conical seat form D: ~ 38.3 mm
- r1: 72 mm
- For pin d6: 52 mm
- For screws d6: M52
- Load capacity for static load3) max.: 832 kN
- Torque for screwed connections1)
3) max.: 7876 Nm
- Weight: 610 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
960 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 58 mm
- d3: 103 mm
- h1: 9.8 mm
- h2: 23 mm
- h4 with conical seat form D: ~ 39.3 mm
- r1: 79 mm
- For pin d6: 56 mm
- For screws d6: M56
- Load capacity for static load3) max.: 960 kN
- Torque for screwed connections1)
3) max.: 9793 Nm
- Weight: 760 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
1122 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 62 mm
- d3: 112 mm
- h1: 11 mm
- h2: 25 mm
- h4 with conical seat form D: ~ 43.6 mm
- r1: 86 mm
- For pin d6: 60 mm
- For screws d6: M60
- Load capacity for static load3) max.: 1122 kN
- Torque for screwed connections1)
3) max.: 12219 Nm
- Weight: 990 g
show article view
Version:
spherical washers from case-hardened steel, form C
Load capacity for static load max. [kN]:
1269 kN
- spherical washers from case-hardened steel, form C – picture 1
- d1 H13: 66 mm
- d3: 120 mm
- h1: 12 mm
- h2: 27 mm
- h4 with conical seat form D: ~ 46.6 mm
- r1: 93 mm
- For pin d6: 64 mm
- For screws d6: M64
- Load capacity for static load3) max.: 1269 kN
- Torque for screwed connections1)
3) max.: 14762 Nm
- Weight: 1220 g
show article view
Version:
conical seats from case-hardened steel, form D
Load capacity for static load max. [kN]:
9 kN
- conical seats from case-hardened steel, form D – picture 2
- d2 H13: 7.1 mm
- d4: 12 mm
- d5: 11 mm
- h3: 2.8 mm
- For pin d6: 6 mm
- For screws d6: M6
- Load capacity for static load max.: 9 kN
- Torque for screwed connections1) max.: 10 Nm
- Weight: 1.3 g
show article view
Version:
conical seats from case-hardened steel, form D
Load capacity for static load max. [kN]:
17 kN
- conical seats from case-hardened steel, form D – picture 2
- d2 H13: 9.6 mm
- d4: 17 mm
- d5: 14.5 mm
- h3: 3.5 mm
- For pin d6: 8 mm
- For screws d6: M8
- Load capacity for static load max.: 17 kN
- Torque for screwed connections1) max.: 25 Nm
- Weight: 3.7 g
show article view
Version:
conical seats from case-hardened steel, form D
Load capacity for static load max. [kN]:
26 kN
- conical seats from case-hardened steel, form D – picture 2
- d2 H13: 12 mm
- d4: 21 mm
- d5: 18.5 mm
- h3: 4.2 mm
- For pin d6: 10 mm
- For screws d6: M10
- Load capacity for static load max.: 26 kN
- Torque for screwed connections1) max.: 46 Nm
- Weight: 13 g
show article view
Version:
conical seats from case-hardened steel, form D
Load capacity for static load max. [kN]:
38 kN
- conical seats from case-hardened steel, form D – picture 2
- d2 H13: 14.2 mm
- d4: 24 mm
- d5: 20 mm
- h3: 5 mm
- For pin d6: 12 mm
- For screws d6: M12
- Load capacity for static load max.: 38 kN
- Torque for screwed connections1) max.: 82 Nm
- Weight: 10 g
show article view
Material
Spherical washer
- Case-hardened steel, case-hardened, manganese phosphated
Conical seat
- Case-hardened steel, case-hardened, manganese phosphated
- Heat-treated steel, tempered, manganese phosphated
Assembly
Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!
Datasheet EH 23050. Spherical Washers / Conical Seats – DIN 6319
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.