SIMPLEX insert, 50:40
TPE-mid, grey

EH 3203.

A thermoplastic elastomer, the SIMPLEX insert TPE-mid boasts a hardness of approx. 90 Shore A, making it an insert of medium hardness (comparable to the hardness of the rubber composition insert included in the 3202 series).

Unlike conventional rubber mallets, this grey insert does not leave behind any undesired black marring.

This special version has a head diameter of D50mm, but is built into a D40mm housing.

The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces and also keep the housing from causing scratches on the surfaces.

Product features:

  • SIMPLEX insert TPE-mid
  • Grey
  • Medium hard
  • Non-marring
  • Head diameter D50mm for installation in a D40mm housing
  • Oversized contact surfaces prevent the housing from causing scratches

Application Areas

For delicate materials, drywall construction, furniture assembly, window and door construction, joiner’s work, floor tiling

Your selection resulted in 1 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
50 mm
gewicht [g]:
71 g
Article-No.:
3203.051
SIMPLEX insert, 50:40
  • Ø: 50 mm
  • Length x Width x Height: 57 mm x 57 mm x 50 mm
  • Weight: 71 g
  • GTIN: 4030618313922
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • TPE-mid, grey
  • Non-marring
  • Medium hard
Title
Category
Type
Direct download
Download basket
Datasheet EH 3203. SIMPLEX insert, 50:40 – TPE-mid, grey
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.