SIMPLEX soft-face mallets, cast iron housing, with "Stand-Up"
 IM0010942 Foto Banner

SIMPLEX soft-face mallets, cast iron housing, with "Stand-Up"

SIMPLEX soft-face mallets, cast iron housing, with "Stand-Up"

It now stands on its head - insert with a new shape

Tired of bending over to reach your hammer? No problem: The new SIMPLEX with "Stand-Up" always "has your back".

This hammer features special inserts with ingenious shape (with "Stand-Up") that have been incorporated into the housing and stand securely on its head and reduces the need to bend over.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

8 inserts with different degrees of hardness in diameters from 60 mm to 80 mm are available.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.