Bypass Pins Kits consist of
The Bypass Pin Kits are used in the Ground Support (GSE). They are used as Gear Pin or Steering Bypass Pin for pushback.
When the pin is inserted, the steering hydraulics on the landing gear are bypassed. This allows the aircraft to be moved by a tractor without having to deactivate the entire aircraft hydraulics. The pin must be removed again after towing. A warning streamer with the text "Remove before flight" (RBF Flag) is attached to the ball lock pin by means of a retaining cable. The aircraft types for which the bypass pin kit may be used are printed on the back. The pin has a red button handle that is easy to operate even when wearing work gloves.
Our standard range includes Bypass Pin Kits for
Further kits for other types, also from other manufacturers, are available from us on request. Short delivery times can be guaranteed.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles