ArticlegroupApplication

Grub Screws

Can be used for pressing on and clamping. Can be combined with thrust pads.

  EH 22540. Grub Screws with thrust point
EH 22570. Grub Screws ball-headed
   

Seating Pins

To be used as seat, stop and thrust pad.
  EH 22680. Seating Pins, ribbed or pointed
EH 22680. Seating Pins, pin-shaped
EH 22690. Pins
EH 22690. Seating Pins, adjustable
  

Types with plastic contact surface. Can be used as protective supports, stops and thrust pads. This protects high-quality surfaces from damage.

  EH 22691. Seating Pins, with plastic contact surface
   


Retrieval Systems 

For querying the workpiece position - pneumatic or digital. The signal of the retrieval unit (EH 22810.) can be transmitted both via a hard-wired connection or via radio signal.
  EH 22800. Monitoring Units for Positioning Sensors, pneumatic
EH 22810. Retrieval Units, with sensor
   

Ball-Ended Thrust Screws

For clamping and supporting of surfaces that are not exactly parallel.

 

 

EH 22700. Ball-Ended Thrust Screws, headed, ball protected against rotating          
EH 22700. Ball-Ended Thrust Screws, headless, ball protected against rotating 
EH 22710. Ball-Ended Thrust Screws, headed, round ball
EH 22710. Ball-Ended Thrust Screws, headed, flat-faced ball             
EH 22720. Ball-Ended Thrust Screws, headless, round ball
EH 22720. Ball-Ended Thrust Screws, headless, flat-faced-ball
EH 22720. Ball-Ended Thrust Screws, headless, with fine-pitch thread
EH 22720. Ball-Ended Thrust Screws, headless, short
EH 22720. Ball-Ended Thrust Screws, headless, round ball and hexalobular socket
EH 22720. Ball-Ended Thrust Screws, headless, flat-faced ball and  hexalobular socket

   
Self-Aligning PadsAs seat, thrust pad, for installation in clamping elements and for compensation of mold slopes. Adjustable.
  

EH 22730. Self-Aligning Pads
EH 22730. Self-Aligning Pads with hard metal ball, ribbed
EH 22740. Self-Aligning Pads, adjustable

  Self-resetting design to zero position.
  EH 22731. Self-Aligning Pads, self-resetting
EH 22731. Self-Aligning Pads with hard metall ball, ribbed and self-resetting
EH 22741. Self-Aligning Pads, adjustable, with self-resetting
   
Thrust Screws

Can be used for gentle clamping / pressing of thread spindles, axes, shafts and surface treated parts.

  

EH 22760. Thrust Screws with brass pin
EH 22760. Thrust Screws with plastic pin

   
Nuts for T-slotsAs connecting element in the machine table.
  

EH 23010. Nuts for T-slots, DIN 508
EH 23010. Nuts for T-slots, DIN 508, with antislipping device
EH 23020. Nuts for T-slots, extended
EH 23020. Nuts for T-slots, rhombus

   
Clamping ScrewsCan be used as clamping screws. Various designs and sizes.
  

EH 23030. T-Bolts, DIN 787
EH 23040. Studs for T-Nuts, DIN 6379
EH 23040. Studs for T-Nuts, b1 long, DIN 6379           
EH 23040. Studs for T-nuts, with internal hexagon, similar to DIN 6379

   

Spherical Washers / Conical Seats

Connecting- and height adjusting elements for compensation at different angles.
  EH 23050. Spherical Washers / Conical Seats, DIN 6319
EH 23050. Compact Spherical Washers / Conical Seats, similar to DIN 6319
                              
   
Shaft / Plain WashersWashers and precisely ground version to extend the clamping and support height.
  EH 23060. Shaft / Plain Washers, DIN 6340, heat-treated 
EH 23060. Washers, precision design       
EH 23061. Shaft / Plain Washers
EH 1007. Shaft / Plain Washers
EH 1107. Shaft / Plain Washers
EH 1108. Shaft / Plain Washers
EH 1617. Shaft / Plain Washers
   
Clamping Nuts

Special collar nuts, e. g. with conical seat.

  

EH 23070. Fixture Nuts, DIN 6330 (height 1,5 d)
EH 23080. Collar Nuts, DIN 6331 (height 1,5 d)
EH 23080. Collar Nuts with conical seat
EH 23090. Extension Nuts (height 3 d)

   
ClampsVarious designs and sizes for clamping workpieces.
  EH 23140. Clamps, DIN 6314, flat
EH 23150. Clamps, DIN 6315 B, forked
EH 23160. Clamps, DIN 6316, with goose-neck
EH 23160. Clamps, stepped
EH 23170. Clamp with nose, closed
EH 23180. Clamps with flat-faced ball, similar to DIN 6314
EH 23180. Clamps with nose
EH 23190. Clamps with soft face, similar to DIN 6314
EH 23190. Clamps with exchangeable soft jaw
EH 23200. Supporting Elements for clamps
   
Straight Clamps, slottedClamps with two different flat noses as well as stepless adjustment of the clamping height as well.
  

EH 23185. Clamps, slotted with adjustable counter piece
EH 23185. Clamps, slotted with adjustable counter piece with T-Bolt
EH 23185. Clamps, slotted with adjustable counter piece with stud
EH 23185. Clamps, slotted with adjustable counter piece with stud with internal hexagon
EH 23185. Support Extension for straight clamps, slotted with adjustable counter piece

   
Clamping Element SystemsClamps with integrated support and threaded spindle as well as various adapters.
  

EH 23700. Clamping Element System
EH 23700. Straight Clamps, short
EH 23700. Straight Clamps, long
EH 23700. Intermediate Elements
EH 23700. Intermediate Elements with support
EH 23700. Base Elements
EH 23700. Base Elements, swivelling
EH 23700. Base Elements, low
EH 23700. Base Elements for location hole                             

   
Down-Hold ClampsHorizontal clamping elements with pull-down effect.
  

EH 23210. Down-Hold Clamps with cranked clamping lever
EH 23210. Down-Hold Clamps without clamping lever
EH 23210. Down-Hold Clamps without clamping lever, with support
EH 23210. Holding Plates for down-hold clamps
EH 23211. Sub-Part Clamps

   
  Push PlungersElements for easy and safe positioning of workpieces at stop and support points prior to clamping.
  

EH 23230. Push Plungers with pin, protected against rotating
EH 23230. Locating Clamps

   
Clamping VicesSolid compact clamping module with a horizontally acting clamping force and a robust mechanical spindle.
  EH 23231. Clamping Vices
EH 23231. Standard Jaws for vices
EH 23231. Interchangeable Jaws for vices, with pull-down effect
EH 1137. Clamping Vices moveable jaw
EH 1137. Clamping Vices fixed jaw
EH 1138. Clamping Vices, replacement jaw, soft
EH 1138. Clamping Vices, replacement jaw, ribbed/flat
   
Taper Clamping UnitsDouble-sided clamping element with small installation space and high clamping force.
  

EH 23250. Taper Clamping Units
EH 23251. Double Edge Clamps
EH 23251. Double Edge Clamps, machinable chucks

   
Clamps / Clamping ClawsClamping devices for low mounting height with a high clamping force.
  EH 23290. Pitbull® Clamps
EH 23290. Clamping Claws
   
Bedding SupportsFor clamping and supporting additional clamping points.
  EH 23220. Bedding Supports
   
Support ElementsFor clamping and supporting additional clamping points.
  EH 23220. Supporting Elements
   
Floating ClampsFor clamping and supporting additional clamping points. Different versions with separate or combined clamping and locking.
  

EH 23320. Floating Clamps, compact construction, with combinded clamping and locking, M12
EH 23320. Floating Clamps, compact construction, with separate clamping and locking, M12
EH 23320. Floating Clamps, with combinded clamping and locking, M12
EH 23320. Floating Clamps, with separate clamping and locking, M12
EH 23320. Standard Clamping Jaws for floating clamp M12
EH 23320. Clamping Jaws for floating clamp M12
EH 23320. Floating Clamps, with combined clamping and locking, M16
EH 23320. Clamping Jaws for floating clamp M16

   
Eccentric ClampsClamping device for fast clamping of workpieces by means of eccentrics .
  

EH 23260. Clamping Devices "actima"
EH 23270. Eccentric Clamping Clamps
EH 23270. Eccentric Clamping Washers
EH 23271. Eccentric Clamps
EH 23380. Double Eccentric Levers
EH 23390. Eccentric Levers with fulcrum pin
EH 23390. Eccentric Quick Clamps with female thread
EH 23390. Eccentric Quick Clamps with screw
EH 23400. Fulcrum Pins
EH 23410. Eccentric Clamps
EH 23410. Eccentric Clamping Modules with shaft location

   
Down-Thrust ClampsUniversal mechanical clamping element for fast and comfortable changing and clamping of workpieces by means of manually swivelling clamping claw.
  EH 23310. Down-Thrust Clamps, swivelling, size 25
EH 23310. Down-Thrust Clamps, swivelling, low construction, size 44
EH 23310.Down-Thrust Clamps, swivelling, size 40
EH 23310. Down-Thrust Clamps, swivelling, size 60
EH 23310. Down-Thrust Clamps, swivelling, size 82,5
EH 23310. Down-Thrust Clamps, moveable, size 40
EH 23310. Positioning Rings
EH 23370. Clamping Elements
   
Height Adjusting CylindersUniversal adapter for increasing the clamping / support height (height grinded) - also suitable for down-thrust clamps.
  EH 23310. Height Adjusting Cylinders
                              
   
Toggle ClampsQuick Action Toggle Clamp for holding and clamping workpieces.
  EH 23330. Vertical Toggle Clamps with horizontal base
EH 23330. Horizontal Toggle Clamps with horizontal base
EH 23330. Toggle Clamps Push-Pull Type with angle base
EH 23330. Toggle Clamps Push-Pull Type with fastening thread
EH 23330. Toggle Clamps Hook Type with horizontal base
   
Compact ClampsUniversally applicable clamping unit. Extension of the clamping height possible via adapter.
  

EH 23690. Compact Clamps
EH 23690. Height Adaptors for compact clamp

   
Centering Clamping ElementsDiverse clamping devices for clamping and centering of workpieces with internal bore.
  

EH 23340. Centering Clamping Elements with clamping segments
EH 23340. Centering Clamping Elements with clamping balls
EH 23340. Centering Clamping Element with clamping segments, operating from the bottom
EH 23340. Centering Clamping Elements with clamping balls, operating from the bottom
EH 23340. Centering Clamping Mandrels
EH 23340. Centering Clamping Mandrels with lateral handling

   
Clamping BarsBars for mounting support points, clamping elements or similar parts.
  EH 1013. Clamping Bars
EH 1113. Clamping Bars
EH 1513. Clamping Bars
EH 1613. Clamping Bars
   

Support Clamping Bars

Bars for mounting support points, clamping elements or similar parts.
  EH 1114. Support Clamping Bars
EH 1047. Support Clamping Bars
EH 1147. Support Clamping Bars
EH 1550. Supporting Bars
EH 1650. Supporting Bars
  
Supporting PlatesPlates for mounting support points, clamping elements or similar parts.
  EH 23210. Supporting Plates
EH 1047. Supporting Plates
EH 1147. Supporting Plates
EH 1547. Supporting Plates
EH 1647. Supporting Plates
   
StopsUse as a stop in combination with a grub screw or seating pins.
  

EH 23281. Stops
EH 1014. Stops
EH 1114. Stops
EH 1614. Stops

   
Positioning-Clamping PinsQuick-change system for quick fastening/positioning and changing of plates/fixture systems.
  EH 23111. Positioning Clamping Pins
EH 23111. Manual Handles for positioning clamping pins         
EH 23111. Bushings for positioning clamping pins          
EH 23111. Locating Bushings for positioning clamping pins, for press fit 
EH 23111. Locating Bushings for positioning clamping pins, for screw fit         

 

You haven't found the right product? For some clamping devices we can also supply special designs with other dimensions on request. We will be delighted to assist you with your clamping problems.

Even more products and solutions for workholding systems