Spherical Washers / Conical Seats similar to DIN 6319, stainless steel

EH 23050.

Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.

Your selection resulted in 60 hits

Version
Material
d1 H13 [mm]
For pin d6 [mm]
For screws d6 [mm]
Load capacity for static load max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
6.4 mm
For pin d6 [mm]:
6 mm
For screws d6 [mm]:
M6
Load capacity for static load max. [kN]:
6 kN
Article-No.:
23050.0306
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 6.4 mm
  • d3: 12 mm
  • h1: 0.7 mm
  • h2: 2.3 mm
  • h4 with conical seat form D: ~ 4.0 mm
  • h4 with conical seat form G: ~ 5.2 mm
  • r1: 9 mm
  • For pin d6: 6 mm
  • For screws d6: M6
  • Load capacity for static load max.: 6 kN
  • Torque for screwed connections1) max.: 6 Nm
  • Weight: 1 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
6.4 mm
For pin d6 [mm]:
6 mm
For screws d6 [mm]:
M6
Load capacity for static load max. [kN]:
6 kN
Article-No.:
23050.0606
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 6.4 mm
  • d3: 12 mm
  • h1: 0.7 mm
  • h2: 2.3 mm
  • h4 with conical seat form D: ~ 4.0 mm
  • h4 with conical seat form G: ~ 5.2 mm
  • r1: 9 mm
  • For pin d6: 6 mm
  • For screws d6: M6
  • Load capacity for static load max.: 6 kN
  • Torque for screwed connections1) max.: 6 Nm
  • Weight: 1 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
8.4 mm
For pin d6 [mm]:
8 mm
For screws d6 [mm]:
M8
Load capacity for static load max. [kN]:
12 kN
Article-No.:
23050.0308
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 8.4 mm
  • d3: 17 mm
  • h1: 0.6 mm
  • h2: 3.2 mm
  • h4 with conical seat form D: ~ 5.3 mm
  • h4 with conical seat form G: ~ 6.8 mm
  • r1: 12 mm
  • For pin d6: 8 mm
  • For screws d6: M8
  • Load capacity for static load max.: 12 kN
  • Torque for screwed connections1) max.: 16 Nm
  • Weight: 2.8 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
8.4 mm
For pin d6 [mm]:
8 mm
For screws d6 [mm]:
M8
Load capacity for static load max. [kN]:
12 kN
Article-No.:
23050.0608
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 8.4 mm
  • d3: 17 mm
  • h1: 0.6 mm
  • h2: 3.2 mm
  • h4 with conical seat form D: ~ 5.3 mm
  • h4 with conical seat form G: ~ 6.8 mm
  • r1: 12 mm
  • For pin d6: 8 mm
  • For screws d6: M8
  • Load capacity for static load max.: 12 kN
  • Torque for screwed connections1) max.: 16 Nm
  • Weight: 2.8 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
10.5 mm
For pin d6 [mm]:
10 mm
For screws d6 [mm]:
M10
Load capacity for static load max. [kN]:
16 kN
Article-No.:
23050.0310
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 10.5 mm
  • d3: 21 mm
  • h1: 0.8 mm
  • h2: 4 mm
  • h4 with conical seat form D: ~ 6.3 mm
  • h4 with conical seat form G: ~ 7.1 mm
  • r1: 15 mm
  • For pin d6: 10 mm
  • For screws d6: M10
  • Load capacity for static load max.: 16 kN
  • Torque for screwed connections1) max.: 32 Nm
  • Weight: 5 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
10.5 mm
For pin d6 [mm]:
10 mm
For screws d6 [mm]:
M10
Load capacity for static load max. [kN]:
16 kN
Article-No.:
23050.0610
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 10.5 mm
  • d3: 21 mm
  • h1: 0.8 mm
  • h2: 4 mm
  • h4 with conical seat form D: ~ 6.3 mm
  • h4 with conical seat form G: ~ 7.1 mm
  • r1: 15 mm
  • For pin d6: 10 mm
  • For screws d6: M10
  • Load capacity for static load max.: 16 kN
  • Torque for screwed connections1) max.: 32 Nm
  • Weight: 5 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
13 mm
For pin d6 [mm]:
12 mm
For screws d6 [mm]:
M12
Load capacity for static load max. [kN]:
24 kN
Article-No.:
23050.0312
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 13 mm
  • d3: 24 mm
  • h1: 1.1 mm
  • h2: 4.6 mm
  • h4 with conical seat form D: ~ 7.9 mm
  • h4 with conical seat form G: ~ 8.9 mm
  • r1: 17 mm
  • For pin d6: 12 mm
  • For screws d6: M12
  • Load capacity for static load max.: 24 kN
  • Torque for screwed connections1) max.: 56 Nm
  • Weight: 7.7 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
13 mm
For pin d6 [mm]:
12 mm
For screws d6 [mm]:
M12
Load capacity for static load max. [kN]:
24 kN
Article-No.:
23050.0612
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 13 mm
  • d3: 24 mm
  • h1: 1.1 mm
  • h2: 4.6 mm
  • h4 with conical seat form D: ~ 7.9 mm
  • h4 with conical seat form G: ~ 8.9 mm
  • r1: 17 mm
  • For pin d6: 12 mm
  • For screws d6: M12
  • Load capacity for static load max.: 24 kN
  • Torque for screwed connections1) max.: 56 Nm
  • Weight: 7.7 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
17 mm
For pin d6 [mm]:
16 mm
For screws d6 [mm]:
M16
Load capacity for static load max. [kN]:
45 kN
Article-No.:
23050.0316
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 17 mm
  • d3: 30 mm
  • h1: 1.3 mm
  • h2: 5.3 mm
  • h4 with conical seat form D: ~  9.3 mm
  • h4 with conical seat form G: ~ 10.1 mm
  • r1: 22 mm
  • For pin d6: 16 mm
  • For screws d6: M16
  • Load capacity for static load max.: 45 kN
  • Torque for screwed connections1) max.: 135 Nm
  • Weight: 13 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
17 mm
For pin d6 [mm]:
16 mm
For screws d6 [mm]:
M16
Load capacity for static load max. [kN]:
45 kN
Article-No.:
23050.0616
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 17 mm
  • d3: 30 mm
  • h1: 1.3 mm
  • h2: 5.3 mm
  • h4 with conical seat form D: ~  9.3 mm
  • h4 with conical seat form G: ~ 10.1 mm
  • r1: 22 mm
  • For pin d6: 16 mm
  • For screws d6: M16
  • Load capacity for static load max.: 45 kN
  • Torque for screwed connections1) max.: 135 Nm
  • Weight: 13 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
21 mm
For pin d6 [mm]:
20 mm
For screws d6 [mm]:
M20
Load capacity for static load max. [kN]:
71 kN
Article-No.:
23050.0320
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 21 mm
  • d3: 36 mm
  • h1: 2 mm
  • h2: 6.3 mm
  • h4 with conical seat form D: ~ 11.6 mm
  • h4 with conical seat form G: ~ 12.1 mm
  • r1: 27 mm
  • For pin d6: 20 mm
  • For screws d6: M20
  • Load capacity for static load max.: 71 kN
  • Torque for screwed connections1) max.: 280 Nm
  • Weight: 23 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
21 mm
For pin d6 [mm]:
20 mm
For screws d6 [mm]:
M20
Load capacity for static load max. [kN]:
71 kN
Article-No.:
23050.0620
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 21 mm
  • d3: 36 mm
  • h1: 2 mm
  • h2: 6.3 mm
  • h4 with conical seat form D: ~ 11.6 mm
  • h4 with conical seat form G: ~ 12.1 mm
  • r1: 27 mm
  • For pin d6: 20 mm
  • For screws d6: M20
  • Load capacity for static load max.: 71 kN
  • Torque for screwed connections1) max.: 280 Nm
  • Weight: 23 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
25 mm
For pin d6 [mm]:
24 mm
For screws d6 [mm]:
M24
Load capacity for static load max. [kN]:
105 kN
Article-No.:
23050.0324
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 25 mm
  • d3: 44 mm
  • h1: 2.4 mm
  • h2: 8.2 mm
  • h4 with conical seat form D: ~ 14.9 mm
  • h4 with conical seat form G: ~ 15.4 mm
  • r1: 32 mm
  • For pin d6: 24 mm
  • For screws d6: M24
  • Load capacity for static load max.: 105 kN
  • Torque for screwed connections1) max.: 455 Nm
  • Weight: 46 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
25 mm
For pin d6 [mm]:
24 mm
For screws d6 [mm]:
M24
Load capacity for static load max. [kN]:
105 kN
Article-No.:
23050.0624
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 25 mm
  • d3: 44 mm
  • h1: 2.4 mm
  • h2: 8.2 mm
  • h4 with conical seat form D: ~ 14.9 mm
  • h4 with conical seat form G: ~ 15.4 mm
  • r1: 32 mm
  • For pin d6: 24 mm
  • For screws d6: M24
  • Load capacity for static load max.: 105 kN
  • Torque for screwed connections1) max.: 455 Nm
  • Weight: 46 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
31 mm
For pin d6 [mm]:
30 mm
For screws d6 [mm]:
M30
Load capacity for static load max. [kN]:
191 kN
Article-No.:
23050.0330
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 31 mm
  • d3: 56 mm
  • h1: 3.6 mm
  • h2: 11.2 mm
  • h4 with conical seat form D: ~ 18.8 mm
  • h4 with conical seat form G: ~ 18.8 mm
  • r1: 41 mm
  • For pin d6: 30 mm
  • For screws d6: M30
  • Load capacity for static load max.: 191 kN
  • Torque for screwed connections1) max.: 1050 Nm
  • Weight: 104 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
31 mm
For pin d6 [mm]:
30 mm
For screws d6 [mm]:
M30
Load capacity for static load max. [kN]:
191 kN
Article-No.:
23050.0630
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 31 mm
  • d3: 56 mm
  • h1: 3.6 mm
  • h2: 11.2 mm
  • h4 with conical seat form D: ~ 18.8 mm
  • h4 with conical seat form G: ~ 18.8 mm
  • r1: 41 mm
  • For pin d6: 30 mm
  • For screws d6: M30
  • Load capacity for static load max.: 191 kN
  • Torque for screwed connections1) max.: 1050 Nm
  • Weight: 104 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
37 mm
For pin d6 [mm]:
36 mm
For screws d6 [mm]:
M36
Load capacity for static load max. [kN]:
-
Article-No.:
23050.0336
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 37 mm
  • d3: 68 mm
  • h1: 4.6 mm
  • h2: 14 mm
  • h4 with conical seat form D: ~ 23.4 mm
  • r1: 50 mm
  • For pin d6: 36 mm
  • For screws d6: M36
  • Weight: 193 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
37 mm
For pin d6 [mm]:
36 mm
For screws d6 [mm]:
M36
Load capacity for static load max. [kN]:
-
Article-No.:
23050.0636
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 37 mm
  • d3: 68 mm
  • h1: 4.6 mm
  • h2: 14 mm
  • h4 with conical seat form D: ~ 23.4 mm
  • r1: 50 mm
  • For pin d6: 36 mm
  • For screws d6: M36
  • Weight: 193 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
43 mm
For pin d6 [mm]:
42 mm
For screws d6 [mm]:
M42
Load capacity for static load max. [kN]:
-
Article-No.:
23050.0342
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 43 mm
  • d3: 78 mm
  • h1: 6.5 mm
  • h2: 17 mm
  • h4 with conical seat form D: ~ 28.3 mm
  • r1: 58 mm
  • For pin d6: 42 mm
  • For screws d6: M42
  • Weight: 313 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
43 mm
For pin d6 [mm]:
42 mm
For screws d6 [mm]:
M42
Load capacity for static load max. [kN]:
-
Article-No.:
23050.0642
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 43 mm
  • d3: 78 mm
  • h1: 6.5 mm
  • h2: 17 mm
  • h4 with conical seat form D: ~ 28.3 mm
  • r1: 58 mm
  • For pin d6: 42 mm
  • For screws d6: M42
  • Weight: 313 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel 1.4305
d1 H13 [mm]:
50 mm
For pin d6 [mm]:
48 mm
For screws d6 [mm]:
M48
Load capacity for static load max. [kN]:
-
Article-No.:
23050.0348
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel 1.4305
  • d1 H13: 50 mm
  • d3: 92 mm
  • h1: 8 mm
  • h2: 21 mm
  • h4 with conical seat form D: ~ 35 mm
  • r1: 67 mm
  • For pin d6: 48 mm
  • For screws d6: M48
  • Weight: 545 g
show article view
Spherical Washers / Conical Seats
Version:
spherical washers from stainless steel, form C
Material:
Stainless steel A4
d1 H13 [mm]:
50 mm
For pin d6 [mm]:
48 mm
For screws d6 [mm]:
M48
Load capacity for static load max. [kN]:
-
Article-No.:
23050.0648
CAD
Documents
Spherical Washers / Conical Seats
  • spherical washers from stainless steel, form C – picture 1, Stainless steel A4
  • d1 H13: 50 mm
  • d3: 92 mm
  • h1: 8 mm
  • h2: 21 mm
  • h4 with conical seat form D: ~ 35 mm
  • r1: 67 mm
  • For pin d6: 48 mm
  • For screws d6: M48
  • Weight: 545 g
show article view
Spherical Washers / Conical Seats
Version:
conical seats from stainless steel, form D
Material:
Stainless steel 1.4305
d1 H13 [mm]:
-
For pin d6 [mm]:
6 mm
For screws d6 [mm]:
M6
Load capacity for static load max. [kN]:
6 kN
Article-No.:
23050.0406
CAD
Documents
Spherical Washers / Conical Seats
  • conical seats from stainless steel, form D – picture 2, Stainless steel 1.4305
  • d2 H13: 7.1 mm
  • d4: 12 mm
  • d5: 11 mm
  • h3: 2.8 mm
  • For pin d6: 6 mm
  • For screws d6: M6
  • Load capacity for static load max.: 6 kN
  • Torque for screwed connections1) max.: 6 Nm
  • Weight: 1.3 g
show article view
Spherical Washers / Conical Seats
Version:
conical seats from stainless steel, form D
Material:
Stainless steel A4
d1 H13 [mm]:
-
For pin d6 [mm]:
6 mm
For screws d6 [mm]:
M6
Load capacity for static load max. [kN]:
6 kN
Article-No.:
23050.0666
CAD
Documents
Spherical Washers / Conical Seats
  • conical seats from stainless steel, form D – picture 2, Stainless steel A4
  • d2 H13: 7.1 mm
  • d4: 12 mm
  • d5: 11 mm
  • h3: 2.8 mm
  • For pin d6: 6 mm
  • For screws d6: M6
  • Load capacity for static load max.: 6 kN
  • Torque for screwed connections1) max.: 6 Nm
  • Weight: 1.3 g
show article view
Spherical Washers / Conical Seats

Material

Spherical washer

  • Stainless steel 1.4305
  • Stainless steel A4

Conical seat

  • Stainless steel 1.4305
  • Stainless steel A4

Characteristic

Types from stainless steel A4 with marking (knurling) according drawing.

Assembly

Conical seats form D are to be used only for plain, closed round areas.

For larger holes only use form G!

Title
Category
Type
Direct download
Download basket
Datasheet EH 23050. Spherical Washers / Conical Seats – similar to DIN 6319, stainless steel
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.