SIMPLEX 软面槌,50 至 40  
TPE-mid; with cast iron housing and high-quality wooden handle

EH 3003.

This SIMPLEX soft-face mallet of the 3003 series comes with special D50mm inserts that are built into the D40mm housing.The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces.

This model is equipped with the grey TPE-mid insert (3203.051) on either side. This grey, medium hard insert generates an impact force that is comparable to that of the black rubber composition insert (series 3202). However, it does not leave behind any undesired black marring.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid (grey, medium hard, non-marring).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

应用区域

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

您的选择导致 1 打击

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

品项品号.
价格 [€]
可用
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
680 g
品项品号.:
3003.051
SIMPLEX soft-face mallet, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • 长 x 宽 x 高: 330 mm x 110 mm x 50 mm
  • 重量: 680 g
  • GTIN: 4030618314165
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

材质 

把手

  • 木材 

入子

  • TPE 中,灰色    
  • 不毁损的  
  • 中硬 

外壳

  • 铸铁 
标题
分类
类型
直接下载
下载栏
规格表 EH 3003. SIMPLEX 软面槌,50 至 40   – TPE-mid; with cast iron housing and high-quality wooden handle
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
讯息素材
类型:
PDF
直接下载:
下载栏:
下载栏

符合 RoHS

符合指令 2011/65/EU 和指令 2015/863

 

不含 SVHC 物质

不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 1 月 23 日的 SVHC 清单.

 

不含 65 号提案物质

不包括 65 号提案物质
https://www.P65Warnings.ca.gov/

 

不含冲突矿物

„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。