SIMPLEX 软面槌,50 至 40  
TPE-mid; with aluminium housing and high-quality wooden handle

EH 3103.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces.

The 3101 series is equipped with the blue TPE-mid insert (series 3203) on either side. This grey, medium hard insert generates an impact force that is comparable to that of the black rubber composition insert (series 3202). However, it does not leave behind any undesired black marring.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily. It also makes the soft-face mallet a tool with minimum weight that is easy to carry along.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with TPE-mid inserts (grey, medium hard, non-marring) on either side.
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

应用区域

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

您的选择导致 1 打击

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

品项品号.
价格 [€]
可用
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
430 g
品项品号.:
3103.051
SIMPLEX soft-face mallet, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • 长 x 宽 x 高: 330 mm x 110 mm x 50 mm
  • 重量: 430 g
  • GTIN: 4030618314172
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

材质 

把手

  • 木材 

入子

  • TPE 中,灰色    
  • 不毁损的  
  • 中硬 

外壳

  • 铝 
标题
分类
类型
直接下载
下载栏
规格表 EH 3103. SIMPLEX 软面槌,50 至 40   – TPE-mid; with aluminium housing and high-quality wooden handle
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏
SIMPLEX soft-face mallets, 50:40
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
讯息素材
类型:
PDF
直接下载:
下载栏:
下载栏

符合 RoHS

符合指令 2011/65/EU 和指令 2015/863

 

不含 SVHC 物质

不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 1 月 23 日的 SVHC 清单.

 

不含 65 号提案物质

不包括 65 号提案物质
https://www.P65Warnings.ca.gov/

 

不含冲突矿物

„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。