Torque Handles

EH 24710.

Torque handles are used wherever a limitation of the exerted hand force is required.

The handle, similar to a knurled nut / knurled thumb screw, with integrated torque mechanism allows a defined torque limit during tightening. Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.

These handles combine the functionality of a ratchet wrench with the modern and ergonomic design of a nurled nut / knurled thumb screw.

Your selection resulted in 62 hits

Version
picture
d1 [mm]
d2 [mm]
d3 [mm]
l [mm]
Tightening torque +/- 10% max. [Nm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with female thread
picture:
1
d1 [mm]:
34 mm
d2 [mm]:
M3
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0020
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 34 mm
  • d2: M3
  • d4: 10 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • t: 7 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 48 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
34 mm
d2 [mm]:
M4
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0022
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 34 mm
  • d2: M4
  • d4: 10 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • t: 9 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 60 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
34 mm
d2 [mm]:
M5
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0024
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 34 mm
  • d2: M5
  • d4: 10 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • t: 9 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 62 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
34 mm
d2 [mm]:
M6
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0026
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 34 mm
  • d2: M6
  • d4: 10 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • t: 9 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 60 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
42 mm
d2 [mm]:
M6
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0030
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 42 mm
  • d2: M6
  • d4: 13.5 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • t: 11 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 111 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
42 mm
d2 [mm]:
M8
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0032
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 42 mm
  • d2: M8
  • d4: 13.5 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • t: 11 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 112 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
52 mm
d2 [mm]:
M10
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0040
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 52 mm
  • d2: M10
  • d4: 19 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • t: 17 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 221 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
52 mm
d2 [mm]:
M12
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0042
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 52 mm
  • d2: M12
  • d4: 19 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • t: 17 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 208 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
62 mm
d2 [mm]:
M10
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24710.0050
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 62 mm
  • d2: M10
  • d4: 19 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • t: 17 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 244 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
62 mm
d2 [mm]:
M12
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24710.0052
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 62 mm
  • d2: M12
  • d4: 19 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • t: 17 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 285 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
62 mm
d2 [mm]:
M10
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
5.5 Nm
Article-No.:
24710.0060
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 62 mm
  • d2: M10
  • d4: 19 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • t: 17 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 5.5 Nm
  • Weight: 245 g
show article view
Torque Handles
Version:
with female thread
picture:
1
d1 [mm]:
62 mm
d2 [mm]:
M12
d3 [mm]:
-
l [mm]:
-
Tightening torque +/- 10% max. [Nm]:
5.5 Nm
Article-No.:
24710.0062
CAD
Documents
Torque Handles
  • with female thread – picture 1
  • d1: 62 mm
  • d2: M12
  • d4: 19 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • t: 17 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 5.5 Nm
  • Weight: 285 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M5
l [mm]:
12 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0300
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M5
  • d4: 10 mm
  • l: 12 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 62 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M5
l [mm]:
16 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0301
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M5
  • d4: 10 mm
  • l: 16 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 63 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M5
l [mm]:
20 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0302
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M5
  • d4: 10 mm
  • l: 20 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 60 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M5
l [mm]:
25 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0303
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M5
  • d4: 10 mm
  • l: 25 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 64 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M5
l [mm]:
32 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0304
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M5
  • d4: 10 mm
  • l: 32 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 65 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M6
l [mm]:
12 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0305
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M6
  • d4: 10 mm
  • l: 12 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 60 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M6
l [mm]:
16 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0306
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M6
  • d4: 10 mm
  • l: 16 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 65 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M6
l [mm]:
20 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0307
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M6
  • d4: 10 mm
  • l: 20 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 65 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M6
l [mm]:
25 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0308
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M6
  • d4: 10 mm
  • l: 25 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 67 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M6
l [mm]:
32 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0309
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M6
  • d4: 10 mm
  • l: 32 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 70 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
16 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0400
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 16 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 152 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
20 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0401
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 20 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 153 g
show article view
Torque Handles

Material

Cap

  • Thermoplastic PA 6, light grey, similar to RAL 7035

Torque mechanism

  • Steel, hardened

Handle

  • Aluminium, black anodised

Inner part

  • Steel, blackened

Screw

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 24710. Torque Handles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.