24441.0150 - Adjustable Flat Tension Levers

Adjustable flat tension levers are used when the swivel range is limited or a specific lever position is required.

Adjustable flat tension levers are characterised by their low construction height and are particularly suitable for use in restricted spaces or when the lever should not overhang..

This article 24441.0150 - Adjustable Flat Tension Levers / with smooth bore (d1: 32 mm, d3 H7: 8 mm) is one variant of the article group Adjustable Flat Tension Levers (EH 24441.)

Version
picture
Colour
d1 [mm]
d2 [mm]
d3 H7 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with smooth bore
picture:
2
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
-
d3 H7 [mm]:
8 mm
Article-No.:
24441.0150
Documents
Adjustable Flat Tension Levers
  • with smooth bore – picture 2, silver
  • d1: 32 mm
  • d3 H7: 8 mm
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 188 g
Adjustable Flat Tension Levers

Material

Lever

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Inner parts

  • Steel, blackened

Covering

  • Plastic, light grey

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet 24441.0150
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.