24620.0550 - Palm Grips
DIN 6335 grey cast iron, plastic-coated

These palm grips are manufactured accordingto DIN 6335.

This article 24620.0550 - Palm Grips DIN 6335 grey cast iron, plastic-coated / with smooth blind hole, form C (d1: 50 mm) is one variant of the article group Palm Grips DIN 6335 grey cast iron, plastic-coated (EH 24620.)

Version
picture
Colour
d1 [mm]
d2 [mm]
d4 H7 [mm]
d5 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with smooth blind hole, form C
picture:
3
Colour:
orange
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24620.0550
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3, orange
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • t1: 18 mm
  • Weight: 106 g
Palm Grips

Material

Handle

  • Grey cast iron GG 20, plastic-coated, orange similar to RAL 2004
Title
Category
Type
Direct download
Download basket
Datasheet 24620.0550
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.