24770.0158 - Flat Knurled Thumb Screws
DIN 653

All knurled screws are one-piece manufactured with thread up to the head (DIN-designation A).

This article 24770.0158 - Flat Knurled Thumb Screws DIN 653 / (d1: M8, l: 30 mm) is one variant of the article group Flat Knurled Thumb Screws DIN 653 (EH 24770.)

Material
d1 [mm]
l [mm]
d2 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Steel, blackened, quality 5.8
d1 [mm]:
M8
l [mm]:
30 mm
d2 [mm]:
30 mm
Article-No.:
24770.0158
Documents
Flat Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 30 mm
  • d2: 30 mm
  • k: 6 mm
  • Weight: 40 g
Flat Knurled Thumb Screws

Material

  • Steel, blackened, quality 5.8

Notes

Knurling pitch and knurling depth may differ from DIN.

Title
Category
Type
Direct download
Download basket
Datasheet 24770.0158
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.