1703.360 - Wedge Elements
coated

Body:

  • Wedge elements for pre-machined, surface conditions and materials
  • Quick to exchange
  • Minimum clamping depth 8 mm
  • Please order the pads separately

Pad:

  • For secure clamping of workpieces without causing deformation to the clamped surfaces
  • Scope of delivery 20 pcs

This article 1703.360 - Wedge Elements coated / () is one variant of the article group Wedge Elements coated (EH 1703.)

b [mm]
l [mm]
h1 [mm]
h2 [mm]
Article-No.
Documents
Price [€]
Available
b [mm]:
27.8 mm
l [mm]:
1 mm
h1 [mm]:
16.5 mm
h2 [mm]:
11.75 mm
Article-No.:
1703.360
Documents
Wedge Elements
  • b: 27.8 mm
  • l: 1 mm
  • h1: 16.5 mm
  • h2: 11.75 mm
  • Weight: 17 g
Wedge Elements
Product
Article-No.
CAD
Available
Product:
Pad
Article-No.:
1703.370
CAD
Pad
  • Pad
  • Weight: 26 g

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1703.360
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.