1704.200 - Jaws for Five-Sided Machining

  • Particularly suitable for five-side machining
  • Better accessibility for tools
  • Ground clamping surfaces
  • Additional thread for parallels
  • Accuracy through pull-down
  • Stability through form-locking

This article 1704.200 - Jaws for Five-Sided Machining / Jaw, movable () is one variant of the article group Jaws for Five-Sided Machining (EH 1704.)

Version
picture
Jaw width [mm]
b1 [mm]
b2 [mm]
b3 [mm]
b4 [mm]
b5 [mm]
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
h1 [mm]
h2 [mm]
h3 [mm]
h4 [mm]
a [mm]
c [mm]
Article-No.
Documents
Price [€]
Available
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
b1 [mm]:
116 mm
b2 [mm]:
92 mm
b3 [mm]:
60 mm
b4 [mm]:
30 mm
b5 [mm]:
108 mm
l1 [mm]:
87 mm
l2 [mm]:
13.5 mm
l3 [mm]:
30 mm
l4 [mm]:
16.5 mm
h1 [mm]:
97.5 mm
h2 [mm]:
48 mm
h3 [mm]:
76 mm
h4 [mm]:
56 mm
a [mm]:
38 mm
c [mm]:
24 mm
Article-No.:
1704.200
Documents
Jaws for Five-Sided Machining
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b1: 116 mm
  • b2: 92 mm
  • b3: 60 mm
  • b4: 30 mm
  • b5: 108 mm
  • l1: 87 mm
  • l2: 13.5 mm
  • l3: 30 mm
  • l4: 16.5 mm
  • h1: 97.5 mm
  • h2: 48 mm
  • h3: 76 mm
  • h4: 56 mm
  • a: 38 mm
  • c: 24 mm
  • Weight: 5 kg
Jaws for Five-Sided Machining

Material

  • steel, plasma nitrided
Title
Category
Type
Direct download
Download basket
Datasheet 1704.200
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.