22760.0434 - Thrust Screws
with brass pad

Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.

This article 22760.0434 - Thrust Screws with brass pad / with brass pad (d1: M3, l1: 7.5 mm) is one variant of the article group Thrust Screws with brass pad (EH 22760.)

Material
d1 [mm]
l1 [mm]
WS [mm]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4305
d1 [mm]:
M3
l1 [mm]:
7.5 mm
WS [mm]:
1.5 mm
Article-No.:
22760.0434
Documents
Thrust Screws
  • Stainless steel
  • d1: M3
  • l1: 7.5 mm
  • l2: 1 mm
  • d2: 1.5 mm
  • WS: 1.5 mm
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
Thrust Screws

Material

Pad

  • Brass

Screw

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet 22760.0434
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Thrust Screws / Ball-Ended Thrust Screws
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.