Product filter
Your selection resulted in 54 hits
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
12 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M10
l2 : ~ 25 mm
d2 : 16 mm
d3 : 6 mm
l3 : 10 mm
l4 : 4.5 mm
Ball diameter: 7 mm
WS: 8 mm
Load capacity for static load1) max.: 12 kN
Weight: 24 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
12 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M10
l2 : ~ 40 mm
d2 : 16 mm
d3 : 6 mm
l3 : 10 mm
l4 : 4.5 mm
Ball diameter: 7 mm
WS: 8 mm
Load capacity for static load1) max.: 12 kN
Weight: 31 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
12 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M10
l2 : ~ 60 mm
d2 : 16 mm
d3 : 6 mm
l3 : 10 mm
l4 : 28 mm
Ball diameter: 7 mm
WS: 8 mm
Load capacity for static load1) max.: 12 kN
Weight: 44 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
18 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M12
l2 : ~ 30 mm
d2 : 18 mm
d3 : 7.2 mm
l3 : 12 mm
l4 : 5 mm
Ball diameter: 8.5 mm
WS: 10 mm
Load capacity for static load1) max.: 18 kN
Weight: 38 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
18 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M12
l2 : ~ 50 mm
d2 : 18 mm
d3 : 7.2 mm
l3 : 12 mm
l4 : 5 mm
Ball diameter: 8.5 mm
WS: 10 mm
Load capacity for static load1) max.: 18 kN
Weight: 52 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
18 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M12
l2 : ~ 80 mm
d2 : 18 mm
d3 : 7.2 mm
l3 : 12 mm
l4 : 44 mm
Ball diameter: 8.5 mm
WS: 10 mm
Load capacity for static load1) max.: 18 kN
Weight: 80 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
36 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M16
l2 : ~ 40 mm
d2 : 24 mm
d3 : 10.7 mm
l3 : 16 mm
l4 : 6 mm
Ball diameter: 12 mm
WS: 14 mm
Load capacity for static load1) max.: 36 kN
Weight: 94 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
36 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M16
l2 : ~ 60 mm
d2 : 24 mm
d3 : 10.7 mm
l3 : 16 mm
l4 : 6 mm
Ball diameter: 12 mm
WS: 14 mm
Load capacity for static load1) max.: 36 kN
Weight: 121 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
36 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M16
l2 : ~ 80 mm
d2 : 24 mm
d3 : 10.7 mm
l3 : 16 mm
l4 : 36 mm
Ball diameter: 12 mm
WS: 14 mm
Load capacity for static load1) max.: 36 kN
Weight: 153 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M20
l2 : ~ 50 mm
d2 : 30 mm
d3 : 13.5 mm
l3 : 20 mm
l4 : 7.5 mm
Ball diameter: 15 mm
WS: 17 mm
Load capacity for static load1) max.: 60 kN
Weight: 185 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M20
l2 : ~ 80 mm
d2 : 30 mm
d3 : 13.5 mm
l3 : 20 mm
l4 : 28 mm
Ball diameter: 15 mm
WS: 17 mm
Load capacity for static load1) max.: 60 kN
Weight: 253 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M20
l2 : ~ 100 mm
d2 : 30 mm
d3 : 13.5 mm
l3 : 20 mm
l4 : 48 mm
Ball diameter: 15 mm
WS: 17 mm
Load capacity for static load1) max.: 60 kN
Weight: 303 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
80 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M24
l2 : ~ 60 mm
d2 : 36 mm
d3 : 15.8 mm
l3 : 24 mm
l4 : 9 mm
Ball diameter: 18 mm
WS: 19 mm
Load capacity for static load1) max.: 80 kN
Weight: 321 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
80 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M24
l2 : ~ 90 mm
d2 : 36 mm
d3 : 15.8 mm
l3 : 24 mm
l4 : 30 mm
Ball diameter: 18 mm
WS: 19 mm
Load capacity for static load1) max.: 80 kN
Weight: 422 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
80 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : M24
l2 : ~ 120 mm
d2 : 36 mm
d3 : 15.8 mm
l3 : 24 mm
l4 : 60 mm
Ball diameter: 18 mm
WS: 19 mm
Load capacity for static load1) max.: 80 kN
Weight: 535 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
6 kN
More details
flat-faced ball, bearing surface plain, Stainless steel
d1 : M6
l2 : ~ 20 mm
d2 : 10 mm
d3 : 3.2 mm
l3 : 6 mm
l4 : 3 mm
Ball diameter: 4 mm
WS: 5 mm
Load capacity for static load1) max.: 6 kN
Weight: 6.1 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
6 kN
More details
flat-faced ball, bearing surface plain, Stainless steel
d1 : M6
l2 : ~ 30 mm
d2 : 10 mm
d3 : 3.2 mm
l3 : 6 mm
l4 : 3 mm
Ball diameter: 4 mm
WS: 5 mm
Load capacity for static load1) max.: 6 kN
Weight: 7.7 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
6 kN
More details
flat-faced ball, bearing surface plain, Stainless steel
d1 : M6
l2 : ~ 40 mm
d2 : 10 mm
d3 : 3.2 mm
l3 : 6 mm
l4 : 16 mm
Ball diameter: 4 mm
WS: 5 mm
Load capacity for static load1) max.: 6 kN
Weight: 10 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
More details
flat-faced ball, bearing surface plain, Stainless steel
d1 : M8
l2 : ~ 20 mm
d2 : 13 mm
d3 : 4.5 mm
l3 : 8 mm
l4 : 3.5 mm
Ball diameter: 5.5 mm
WS: 6 mm
Load capacity for static load1) max.: 9 kN
Weight: 12 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
More details
flat-faced ball, bearing surface plain, Stainless steel
d1 : M8
l2 : ~ 35 mm
d2 : 13 mm
d3 : 4.5 mm
l3 : 8 mm
l4 : 3.5 mm
Ball diameter: 5.5 mm
WS: 6 mm
Load capacity for static load1) max.: 9 kN
Weight: 17 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
More details
flat-faced ball, bearing surface plain, Stainless steel
d1 : M8
l2 : ~ 50 mm
d2 : 13 mm
d3 : 4.5 mm
l3 : 8 mm
l4 : 22 mm
Ball diameter: 5.5 mm
WS: 6 mm
Load capacity for static load1) max.: 9 kN
Weight: 23 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
12 kN
More details
flat-faced ball, bearing surface plain, Stainless steel
d1 : M10
l2 : ~ 25 mm
d2 : 16 mm
d3 : 6 mm
l3 : 10 mm
l4 : 4.5 mm
Ball diameter: 7 mm
WS: 8 mm
Load capacity for static load1) max.: 12 kN
Weight: 24 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
12 kN
More details
flat-faced ball, bearing surface plain, Stainless steel
d1 : M10
l2 : ~ 40 mm
d2 : 16 mm
d3 : 6 mm
l3 : 10 mm
l4 : 4.5 mm
Ball diameter: 7 mm
WS: 8 mm
Load capacity for static load1) max.: 12 kN
Weight: 31 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
12 kN
More details
flat-faced ball, bearing surface plain, Stainless steel
d1 : M10
l2 : ~ 60 mm
d2 : 16 mm
d3 : 6 mm
l3 : 10 mm
l4 : 28 mm
Ball diameter: 7 mm
WS: 8 mm
Load capacity for static load1) max.: 12 kN
Weight: 44 g
show article view
Material
Ball
Ball-bearing steel, hardened
Stainless steel, hardened
Screw
Heat-treated steel, 1200 ±100 N/mm2
Stainless steel 1.4305
Notes
Note: Thread runout l4 !
Ball protected against rotating.
Special types on request.
References
Thread lock on request, please refer to appendix - Technical Data -
Datasheet EH 22700. Ball-Ended Thrust Screws – headed, ball protected against rotating
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.