22355.6003 - Retaining cable
for threaded lock pin

These retaining cables are provided for attachment to the threaded lock pins EH 22355./EH22356 and act as loss prevention device.

This article 22355.6003 - Retaining cable for threaded lock pin / stainless steel, with holding clip and attaching ring (l: 300 mm) is one variant of the article group Retaining Cables for threaded lock pin (EH 22355.)

Material
Version
picture
Coating
l [mm]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Version:
with holding clip and attaching ring
picture:
1
Coating:
Thermoplastic PA 6 coated, black
l [mm]:
300 mm
Article-No.:
22355.6003
Documents
Retaining cable
  • stainless steel, with holding clip and attaching ring – picture 1, Thermoplastic PA 6 coated, black
  • l: 300 mm
  • Weight: 15 g
Retaining cable

Material

Attaching ring

  • Stainless Steel

Holding clip

  • Thermoplastic PA 6, black, dull similar to RAL 9005

Retaining cable

  • Stainless steel

Coating retaining cable

  • Thermoplastic PA 6 coated, black

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22355.6003
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.