22731.0390 - Self-Aligning Pads
with hard metal ball, ribbed and self-resetting

Especially designed for cast parts (hard casting crust). To be used as support, thrust pad and for build into clamping elements.

By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece.

This article 22731.0390 - Self-Aligning Pads with hard metal ball, ribbed and self-resetting / with male thread, flat-faced ball, bearing surface ribbed (d1: 13 mm, d2: M6) is one variant of the article group Self-Aligning Pads with hard metal ball, ribbed and self-resetting (EH 22731.)

Version
Material
d1 [mm]
d2 [mm]
Load capacity for static load - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Stainless steel 1.4057, heat-treated
d1 [mm]:
13 mm
d2 [mm]:
M6
Load capacity for static load max. [kN]:
10 kN
Article-No.:
22731.0390
Documents
Self-Aligning Pads
  • with male thread, flat-faced ball, bearing surface ribbed, Stainless steel
  • d1: 13 mm
  • d2: M6
  • d3: 8.3 mm
  • l1 ±0.2: 13 mm
  • l2 -0.5: 8 mm
  • Ball diameter: 10 mm
  • WS: 11 mm
  • Load capacity for static load max.: 10 kN
  • Tightening torque max.: 10 Nm
  • Weight: 14 g
Self-Aligning Pads

Material

Spring element

  • Thermoplastic PUR

Ball

  • Hard metal, ribbed, nickel-plated

Body

  • Stainless steel 1.4057, heat-treated
Title
Category
Type
Direct download
Download basket
Datasheet 22731.0390
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Self-Aligning Pads
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.