22800.0100 - Positioning Sensors
pneumatical

Used in jigs and fixtures as positioning control for pre-machined workpieces.

Sensitivity accuracy is 0.015-0.075 mm, depending on the workpiece surface.

Contact control is achieved through compressed air backwash and is indicated on the monitoring unit.

This article 22800.0100 - Positioning Sensors pneumatical / bottom connection (d1: 16 mm, h1 h9: 5 mm) is one variant of the article group Positioning Sensors pneumatical (EH 22800.)

Version
picture
d1 [mm]
h1 h9 [mm]
d2 n6 [mm]
Article-No.
Documents
Price [€]
Available
Version:
bottom connection
picture:
2
d1 [mm]:
16 mm
h1 h9 [mm]:
5 mm
d2 n6 [mm]:
8 mm
Article-No.:
22800.0100
Documents
Positioning Sensors
  • bottom connection – picture 2
  • d1: 16 mm
  • h1 h9: 5 mm
  • d2 n6: 8 mm
  • h2: 28.5 mm
  • h3: 15 mm
  • Weight: 12 g
Positioning Sensors

Material

Seating Pins

  • Tool steel, hardened, ground

Seal

  • PVC

Screw

  • Steel, zinc-plated by galvanization, quality 4.8 (ISO 1207)

Plug-in nipple

  • Brass

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22800.0100
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.