22150.1311 - Lateral Plunger
with thread, without seal, with female thread

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

This article 22150.1311 - Lateral Plunger with thread, without seal, with female thread / Standard spring load (d1: M12, l1 -2: 11.5 mm, Spring load F max.1: ~ 50 N) is one variant of the article group Lateral Plungers with thread, without seal, with female thread (EH 22150.)

Material
d1 [mm]
l1 -2 [mm]
Spring load F - max.1) ~ [N]
Stroke s [mm]
Article-No.
Documents
Price [€]
Available
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
11.5 mm
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1311
Documents
Lateral Plunger
  • Standard spring load
  • d1: M12
  • l1 -2: 11.5 mm
  • Spring load F max.1): ~ 50 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 1.5 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 250 °C
  • Weight: 3.5 g
Lateral Plunger
Product
Article-No.
Available
Product:
mounting tool for the following thread sizes
for lateral plungers
d1: M12
Article-No.:
22150.0820
assembly tool
  • assembly tool
  • d1: M12
  • Weight: 76 g

Material

Body

  • Steel, zinc-plated

Threaded washer

  • Steel, blackened

Spring

  • Steel, blackened

Notes

Individual set screws can be screwed in the plate with threaded hole.

Characteristic

Version standard spring load = spring from steel, blackened

Assembly

Formula for calculating the center distance for the mounting hole: 

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = stroke,

z = stop diameter

Calculation dimension x for workpieces:

x = d2/2 - s

Lateral plungers are installed by screwing in by means of a mounting tool.

Title
Category
Type
Direct download
Download basket
Datasheet 22150.1311
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.