To be used for positioning and applying pressure, e.g. during painting and sandblasting.
This article 22150.0010 - Lateral Plunger smooth, without seal / pin from steel, light spring load (d1: 6 mm, d2: 3 mm, Spring load F max.1: ~ 10 N) is one variant of the article group Lateral Plungers smooth, without seal (EH 22150.)
Body
Spring
Pin
Version light spring load = spring from stainless steel
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.