To be used for positioning and applying pressure, e.g. during painting and sandblasting.
This article 22150.1022 - Lateral Plunger smooth, without seal, with female thread / Heavy spring load (d1: 10 mm, d2: M4, Spring load F max.1: ~ 100 N) is one variant of the article group Lateral Plungers smooth, without seal, with female thread (EH 22150.)
Body
Threaded washer
Spring
Individual set screws can be screwed in the plate with threaded hole.
Version heavy spring load = spring from steel, zinc-plated by galvanization
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = stroke,
z = stop diameter
Calculation dimension x for workpieces:
x = d2/2 - s
Installation by pressing in.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.