22122.0105 - Index Plungers
with release lock

Index plungers are used for indexing bores.

This article 22122.0105 - Index Plungers with release lock / (d1 -0.02 -0.04: 6 mm, d2: M12 x 1,5 mm, l2 min.: 6 mm) is one variant of the article group Index Plungers with release lock (EH 22122.)

Material
d1 -0.02 -0.04 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
d1 -0.02 -0.04 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 19 N
Article-No.:
22122.0105
Documents
Index Plungers
  • Stainless steel
  • d1 -0.02 -0.04: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 6 mm
  • d3: 28 mm
  • l1: ~ 56 mm
  • l3: 22 mm
  • l4: 6 mm
  • WS: 19 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 19 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 45 g
Index Plungers
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M12 x 1,5 mm
Article-No.:
22120.0516
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.5 g

Material

Body

  • Stainless steel 1.4305

Press button

  • Thermoplastic POM, red

Locking pin

  • Stainless steel 1.4305, nickel-plated

Knob

  • Thermoplastic PA 6, black-grey, matt

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Assembly

The screw length can be adapted by distance collars for index plungers (EH 22120.).

Operation

Actuate the red press button, and hold it in the pressed position. Only then can the locking pin be drawn in by pulling the knob. 

Title
Category
Type
Direct download
Download basket
Datasheet 22122.0105
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.