22120.1044 - Index Plungers
with hexagon collar, stainless steel A4

Index plungers are used for indexing bores.

The stainless steel A4 version ensures maximum corrosion resistance.

This article 22120.1044 - Index Plungers with hexagon collar, stainless steel A4 / with knob of thermoplastic (d1 -0.02 -0.05: 4 mm, d2: M8 x 1 mm, l2 min.: 4 mm) is one variant of the article group Index Plungers with hexagon collar, stainless steel A4 (EH 22120.)

Version
d1 -0.02 -0.05 [mm]
d2 [mm]
l2 min. [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
22120.1044
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 4 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • Spring load1) F1: ~ 3.5 N
  • Spring load1) F2: ~ 11 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
Index Plungers
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 8675 (DIN 439)
d2: M8 x 1 mm
Article-No.:
22120.1514
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M8 x 1 mm
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.8 g

Material

Body

  • Stainless steel 1.4401

Locking pin

  • Stainless steel 1.4401 nickel-plated

Knob

  • Thermoplastic PA 6, black-grey, matt

Lock nut

  • Stainless steel 1.4401

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Title
Category
Type
Direct download
Download basket
Datasheet 22120.1044
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals