22400.0912 - Locating Bushing
for ball lock pins and socket pins

This design with holes on the front face (picture 2) is suitable for applications which require installation flush to the surface.

Locating bushings are used for quick and safe locating of ball lock pins EH 22340., EH 22350., EH 22370. and EH 22380. and socket pins EH 22400.

Optimised centering due to precise collar (e.g. quick mounting of plates and components).

All versions are corrosion and abrasion resistant.

This article 22400.0912 - Locating Bushing for ball lock pins and socket pins / with internal hexagon (d1 H11: 12 mm, d2: M24) is one variant of the article group Locating Bushings for ball lock pins and socket pins (EH 22400.)

Version
picture
d1 H11 [mm]
d2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with internal hexagon
picture:
1
d1 H11 [mm]:
12 mm
d2 [mm]:
M24
Article-No.:
22400.0912
Documents
Locating Bushing
  • with internal hexagon – picture 1
  • d1 H11: 12 mm
  • d2: M24
  • d3 h9: 30 mm
  • d4: 15 mm
  • l1: 29 mm
  • l2: 24 mm
  • l3: 14 mm
  • l4: 20 mm
  • l5: 9.6 mm
  • l6: 14.4 mm
  • WS: 12 mm
  • Weight: 66 g
Locating Bushing

Material

  • Stainless steel 1.4305

Assembly

This design with holes on the front face (picture 2) can be installed via a cranked pin face wrench or alternatively via a pin faced socket wrench.

Ensure safe tolerances and consistent function. Easily incorporable into different materials. Can be used in thin-walled pieces. Application from both sides.

Title
Category
Type
Direct download
Download basket
Datasheet 22400.0912
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.