22750.0108 - Ball Casters
with mounting elements

Ball casters are module for transport systems, conveyances, to working and packing facilities.

For example, parts can be easily moved, turned and controlled.

This article 22750.0108 - Ball Casters with mounting elements / ball from ball-bearing steel (d1 -0.16: 36 mm) is one variant of the article group Ball Casters with mounting elements (EH 22750.)

Version
d1 [mm]
Ball diameter [mm]
Dynamic carrying figure C [N]
Article-No.
Documents
Price [€]
Available
Version:
ball from ball-bearing steel
d1 [mm]:
36 mm
Ball diameter [mm]:
22 mm
Dynamic carrying figure C [N]:
1300 N
Article-No.:
22750.0108
Documents
Ball Casters
  • ball from ball-bearing steel
  • d1 -0.16: 36 mm
  • Ball diameter: 22 mm
  • d2: 45 mm
  • h1 ±0.2: 9.8 mm
  • h2: 28.6 mm
  • h3: 6 mm
  • H1 min.: 2 mm
  • Location hole D1: 36 mm
  • Dynamic carrying figure C: 1300 N
  • Weight: 144 g
Ball Casters
Product
Article-No.
Available
Product:
mandrel
Suitable for ball caster: 24 mm
Article-No.:
22750.0144
assembly tool
  • assembly tool
  • Suitable for ball caster: 24 mm
  • Weight: 451 g
Product:
mandrel
Suitable for ball caster: 36 mm
Article-No.:
22750.0148
assembly tool
  • assembly tool
  • Suitable for ball caster: 36 mm
  • Weight: 480 g
Product:
mandrel
Suitable for ball caster: 45 mm
Article-No.:
22750.0152
assembly tool
  • assembly tool
  • Suitable for ball caster: 45 mm
  • Weight: 503 g

Material

Cap

  • Steel, zinc-plated by galvanization

Housing

  • Steel, zinc-plated by galvanization

Ball

  • Ball-bearing steel

Assembly

Mounting is carried-out by means of spring-loaded claws allowing big tolerances in the location hole.

The ball casters can easily be mounted and disassembled from their functional side.

Due to the inclined cap form, the assembly mandrel EH 22750. should be used.

Title
Category
Type
Direct download
Download basket
Datasheet 22750.0108
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Mounting Instruction Ball Caster (EH 22750.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.