25162.0010 - Hinges
stainless steel, elongated on both sides

These hinges from stainless steel are characterised by the compact design.

The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.

Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.

The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.

This article 25162.0010 - Hinges stainless steel, elongated on both sides / with additional mounting hole and centring inserts on both sides (b1: 120 mm, l1: 60 mm) is one variant of the article group Hinges stainless steel, elongated on both sides (EH 25162.)

Material
Colour
Version
picture
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Colour:
Version:
with additional mounting hole and centring inserts on both sides
picture:
2
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25162.0010
Documents
Hinges
  • with additional mounting hole and centring inserts on both sides – picture 2, dull blasted
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 414 g
Hinges

Material

Body

  • Stainless steel 1.4405, dull blasted

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 25162.0010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.