Due to their favourable power to movement ratio and their easy action the toggle clamps are versatile applicable for a wide rang of uses.
These toggle clamps can be used in the metal working industry when drilling, welding, bending, grinding, testing and fitting as well as in the wood and plastic industry in glueing, drilling, cutting and milling jigs.
The "toggle" principle of the toggle clamp allows a large and quick opening of the clamp. If unclamped the workpieces are completely cleared for unimpeded removal. The large power transmission results maximum clamping force by low hand force. The clamps are self-arresting they remain locked, resisting the force produced when machining components.
The toggle clamps are manufactured from high quality components and are designed for maintenance-free continuous use.
An oil resistant ergonomic 2-component handle, with slip-proof, soft surface and large grip area for high ease of use.
This article 23330.0205 - Vertical Toggle Clamps with horizontal base and solid support arm / (Nominal size: 5) is one variant of the article group Vertical Toggle Clamps with horizontal base and solid support arm (EH 23330.)
Clamp
Rivet
Handle
Clamping screw
Clamping cap
The clamping screw must be welded to the support arm in the desired position.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels