23240.0020 - Stabilizing Clamping Jaws

Due to the big clamping jaw, this clamping element is suitable for lateral clamping of high workpieces.

The clamping force acts forwards and downwards. Clamping plate is turnable, i.e. to the ground or ribbed side.

This article 23240.0020 - Stabilizing Clamping Jaws / (b1: 26 mm) is one variant of the article group Stabilizing Clamping Jaws (EH 23240.)

h3 [mm]
b2 [mm]
l1 [mm]
T-slot size a [mm]
Clamping force F1 [kN]
Clamping force F2 [kN]
Article-No.
Documents
Price [€]
Available
h3 [mm]:
118 mm
b2 [mm]:
75 mm
l1 [mm]:
226.5 mm
T-slot size a [mm]:
20 mm 22 mm 24 mm 28 mm 30 mm
Clamping force F1 [kN]:
30 kN 30 kN 32 kN 32 kN 36 kN
Clamping force F2 [kN]:
4.5 kN 4.5 kN 4.8 kN 4.8 kN 5.4 kN
Article-No.:
23240.0020
Documents
Stabilizing Clamping Jaws
  • b1: 26 mm
  • c: 11 mm
  • h1: 100 mm
  • h2: 45 mm
  • h3: 118 mm
  • h4: 40 mm
  • b2: 75 mm
  • l1: 226.5 mm
  • l2: 136.5 mm
  • e: 12 mm
  • T-slot size a: 20 mm 22 mm 24 mm 28 mm 30 mm
  • Clamping force F1: 30 kN 30 kN 32 kN 32 kN 36 kN
  • Clamping force F2: 4.5 kN 4.5 kN 4.8 kN 4.8 kN 5.4 kN
  • Weight: 7 kg
Stabilizing Clamping Jaws

Material

Body

  • Cast iron

Clamping jaws

  • Steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet 23240.0020
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.