23231.0010 - Clamping Vices

The clamping vice is a solid, compact clamping module with a horizontally acting clamping force and a robust mechanical spindle.

  • Clamping force up to max. 80 kN
  • Clamping stroke 25 mm via screw drive WS 36
  • Fixture via 4 cap screws M 24, quality 8.8 (tightening torque 600 Nm) with a hole spacing 100 x 100 mm
  • Suitable clamping jaws 23231.0020 - .0033 are available

This article 23231.0010 - Clamping Vices / moveable jaw () is one variant of the article group Clamping Vices (EH 23231.)

Version
picture
Clamping force horizontal - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
moveable jaw
picture:
1
Clamping force horizontal max. [kN]:
80 kN
Article-No.:
23231.0010
Documents
Clamping Vices
  • moveable jaw – picture 1
  • Clamping force horizontal max.: 80 kN
  • Tightening torque max.: 200 Nm
  • Weight: 16 kg
Clamping Vices

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23231.0010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.