Height Adjusting Cylinders

EH 23310.

The height adjusting cylinders can be used to extend the clamping height of down-thrust clamps EH 23310. They are also used in combination with seating pins (EH 22680.), pins (EH 22690.) and self-aligning pads (EH 22730. - EH 22741.).

Your selection resulted in 25 hits

picture
d1 -0.1 [mm]
l1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
picture:
2
d1 -0.1 [mm]:
90 mm
l1 [mm]:
300 mm
d2 [mm]:
M24
Article-No.:
23310.0244
CAD
Documents
Height Adjusting Cylinders
  • picture 2
  • d1 -0.1: 90 mm
  • l1 ±0.02: 300 mm
  • d2: M24
  • l2: 35 mm
  • l3: 50 mm
  • WS: 65 mm
  • Weight: 13820 g
show article view
Height Adjusting Cylinders

Material

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 23310. Height Adjusting Cylinders
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.