Clamps DIN 6314 flat

EH 23140.

This clamp (clamping claw) according to DIN 6314 is mainly used in mechanical clamping technology for clamping workpieces.

Your selection resulted in 13 hits

Nominal dimension b1 [mm]
l [mm]
b2 [mm]
For screws [mm]
For screws [in]

More details

Article-No.
CAD / Documents
Price [€]
Available
Nominal dimension b1 [mm]:
6.6 mm
l [mm]:
50 mm
b2 [mm]:
20 mm
For screws [mm]:
M6
For screws [in]:
1/4 in
Article-No.:
23140.0007
CAD
Documents
Clamps
  • Nominal dimension b1: 6.6 mm
  • l: 50 mm
  • a: 10 mm
  • b2: 20 mm
  • b3: 8 mm
  • e1: 10 mm
  • e2: 20 mm
  • For screws: M6
  • For screws: 1/4 in
  • Weight: 61 g
show article view
Clamps
Nominal dimension b1 [mm]:
9 mm
l [mm]:
60 mm
b2 [mm]:
25 mm
For screws [mm]:
M8
For screws [in]:
5/16 in
Article-No.:
23140.0009
CAD
Documents
Clamps
  • Nominal dimension b1: 9 mm
  • l: 60 mm
  • a: 12 mm
  • b2: 25 mm
  • b3: 10 mm
  • e1: 13 mm
  • e2: 22 mm
  • For screws: M8
  • For screws: 5/16 in
  • Weight: 112 g
show article view
Clamps
Nominal dimension b1 [mm]:
11 mm
l [mm]:
80 mm
b2 [mm]:
30 mm
For screws [mm]:
M10
For screws [in]:
3/8 in
Article-No.:
23140.0011
CAD
Documents
Clamps
  • Nominal dimension b1: 11 mm
  • l: 80 mm
  • a: 15 mm
  • b2: 30 mm
  • b3: 12 mm
  • e1: 15 mm
  • e2: 30 mm
  • For screws: M10
  • For screws: 3/8 in
  • Weight: 228 g
show article view
Clamps
Nominal dimension b1 [mm]:
14 mm
l [mm]:
100 mm
b2 [mm]:
40 mm
For screws [mm]:
M12, M14
For screws [in]:
1/2 in
Article-No.:
23140.0014
CAD
Documents
Clamps
  • Nominal dimension b1: 14 mm
  • l: 100 mm
  • a: 20 mm
  • b2: 40 mm
  • b3: 14 mm
  • e1: 21 mm
  • e2: 40 mm
  • For screws: M12, M14
  • For screws: 1/2 in
  • Weight: 492 g
show article view
Clamps
Nominal dimension b1 [mm]:
14 mm
l [mm]:
125 mm
b2 [mm]:
40 mm
For screws [mm]:
M12, M14
For screws [in]:
1/2 in
Article-No.:
23140.0015
CAD
Documents
Clamps
  • Nominal dimension b1: 14 mm
  • l: 125 mm
  • a: 20 mm
  • b2: 40 mm
  • b3: 14 mm
  • e1: 21 mm
  • e2: 50 mm
  • For screws: M12, M14
  • For screws: 1/2 in
  • Weight: 623 g
show article view
Clamps
Nominal dimension b1 [mm]:
18 mm
l [mm]:
125 mm
b2 [mm]:
50 mm
For screws [mm]:
M16, M18
For screws [in]:
5/8 in
Article-No.:
23140.0018
CAD
Documents
Clamps
  • Nominal dimension b1: 18 mm
  • l: 125 mm
  • a: 25 mm
  • b2: 50 mm
  • b3: 18 mm
  • e1: 26 mm
  • e2: 45 mm
  • For screws: M16, M18
  • For screws: 5/8 in
  • Weight: 980 g
show article view
Clamps
Nominal dimension b1 [mm]:
18 mm
l [mm]:
160 mm
b2 [mm]:
50 mm
For screws [mm]:
M16, M18
For screws [in]:
5/8 in
Article-No.:
23140.0019
CAD
Documents
Clamps
  • Nominal dimension b1: 18 mm
  • l: 160 mm
  • a: 25 mm
  • b2: 50 mm
  • b3: 18 mm
  • e1: 26 mm
  • e2: 65 mm
  • For screws: M16, M18
  • For screws: 5/8 in
  • Weight: 1246 g
show article view
Clamps
Nominal dimension b1 [mm]:
22 mm
l [mm]:
160 mm
b2 [mm]:
60 mm
For screws [mm]:
M20, M22
For screws [in]:
3/4 in
Article-No.:
23140.0022
CAD
Documents
Clamps
  • Nominal dimension b1: 22 mm
  • l: 160 mm
  • a: 30 mm
  • b2: 60 mm
  • b3: 22 mm
  • e1: 30 mm
  • e2: 60 mm
  • For screws: M20, M22
  • For screws: 3/4 in
  • Weight: 1793 g
show article view
Clamps
Nominal dimension b1 [mm]:
22 mm
l [mm]:
200 mm
b2 [mm]:
60 mm
For screws [mm]:
M20, M22
For screws [in]:
3/4 in
Article-No.:
23140.0023
CAD
Documents
Clamps
  • Nominal dimension b1: 22 mm
  • l: 200 mm
  • a: 30 mm
  • b2: 60 mm
  • b3: 22 mm
  • e1: 30 mm
  • e2: 80 mm
  • For screws: M20, M22
  • For screws: 3/4 in
  • Weight: 2244 g
show article view
Clamps
Nominal dimension b1 [mm]:
26 mm
l [mm]:
200 mm
b2 [mm]:
70 mm
For screws [mm]:
M24
For screws [in]:
1 in
Article-No.:
23140.0026
CAD
Documents
Clamps
  • Nominal dimension b1: 26 mm
  • l: 200 mm
  • a: 30 mm
  • b2: 70 mm
  • b3: 26 mm
  • e1: 35 mm
  • e2: 80 mm
  • For screws: M24
  • For screws: 1 in
  • Weight: 2617 g
show article view
Clamps
Nominal dimension b1 [mm]:
26 mm
l [mm]:
250 mm
b2 [mm]:
70 mm
For screws [mm]:
M24
For screws [in]:
1 in
Article-No.:
23140.0027
CAD
Documents
Clamps
  • Nominal dimension b1: 26 mm
  • l: 250 mm
  • a: 30 mm
  • b2: 70 mm
  • b3: 26 mm
  • e1: 35 mm
  • e2: 105 mm
  • For screws: M24
  • For screws: 1 in
  • Weight: 3823 g
show article view
Clamps
Nominal dimension b1 [mm]:
33 mm
l [mm]:
250 mm
b2 [mm]:
80 mm
For screws [mm]:
M30
For screws [in]:
1 1/4 in
Article-No.:
23140.0034
CAD
Documents
Clamps
  • Nominal dimension b1: 33 mm
  • l: 250 mm
  • a: 40 mm
  • b2: 80 mm
  • b3: 34 mm
  • e1: 45 mm
  • e2: 100 mm
  • For screws: M30
  • For screws: 1 1/4 in
  • Weight: 4980 g
show article view
Clamps
Nominal dimension b1 [mm]:
33 mm
l [mm]:
315 mm
b2 [mm]:
80 mm
For screws [mm]:
M30
For screws [in]:
1 1/4 in
Article-No.:
23140.0035
CAD
Documents
Clamps
  • Nominal dimension b1: 33 mm
  • l: 315 mm
  • a: 50 mm
  • b2: 80 mm
  • b3: 34 mm
  • e1: 45 mm
  • e2: 130 mm
  • For screws: M30
  • For screws: 1 1/4 in
  • Weight: 7840 g
show article view
Clamps

Material

  • Heat-treated steel, varnished
Title
Category
Type
Direct download
Download basket
Datasheet EH 23140. Clamps – DIN 6314 flat
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.