3103.051 - SIMPLEX soft-face mallet, 50:40
TPE-mid; with aluminium housing and high-quality wooden handle

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces.

The 3101 series is equipped with the blue TPE-mid insert (series 3203) on either side. This grey, medium hard insert generates an impact force that is comparable to that of the black rubber composition insert (series 3202). However, it does not leave behind any undesired black marring.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily. It also makes the soft-face mallet a tool with minimum weight that is easy to carry along.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with TPE-mid inserts (grey, medium hard, non-marring) on either side.
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Application Areas

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

This article 3103.051 - SIMPLEX soft-face mallet, 50:40 TPE-mid; with aluminium housing and high-quality wooden handle / (Ø: 50 mm) is one variant of the article group SIMPLEX soft-face mallets, 50:40 TPE-mid; with aluminium housing and high-quality wooden handle (EH 3103.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
430 g
Article-No.:
3103.051
SIMPLEX soft-face mallet, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • Length x Width x Height: 330 mm x 110 mm x 50 mm
  • Weight: 430 g
  • GTIN: 4030618314172
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Wood

Inserts

  • TPE-mid, grey
  • Non-marring
  • Medium hard

Housing

  • Aluminium AI
Title
Category
Type
Direct download
Download basket
Datasheet 3103.051
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets, 50:40
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.