The SIMPLEX sledge hammer of the series 3078 is equipped with the insert combination of superplastic / nylon.
The superplastic insert (series 3207) is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.
The nylon insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material and will not chip even at temperatures below zero. Moreover, it is also oil and grease resistant.
Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.
The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.
In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.
Measuring 3,300g and 80cm in total weight and total length, respectively, this sledge hammer is available in D80mm
Product features:
For very high impact, joining of workpieces, assembly of sharp-edged workpieces, housing assembly, mould construction, hall construction, plant construction, steel construction, exhibition stand construction, sheet-metal working, maintenance and repair work
This article 3078.081 - SIMPLEX sledge hammer Superplastic / nylon; with cast iron housing and Hickory handle / (Ø: 80 mm) is one variant of the article group SIMPLEX sledge hammers Superplastic / nylon; with cast iron housing and Hickory handle (EH 3078.)
Handle
insert 1
insert 2
Housing
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.