3028.261 - SIMPLEX sledge hammer
Rubber composition with "Stand-Up" / nylon; with cast iron housing and Hickory handle

Offering an insert combination of rubber composition / nylon, the SIMPLEX sledge hammers D60mm and D80mm cover a wide range of applications and are therefore widely used in the metalworking industry. These top sellers made by Halder have now been developed further:

Boasting an ingenious shape, the rubber insert with “stand-up” (3202.2) allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer. 

The nylon insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Moreover, it is also oil and grease resistant.

Its 70cm hickory handle makes it possible to effortlessly grab the sledge hammer from a standing position.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources. This version is available in size D60mm and D80mm. Also with a short handle.

Product features:

  • Further development of Halder’s top seller: The rubber insert with “stand-up” (3202.2) combined with the 70cm handle ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX sledge hammer with the insert combination of rubber composition (black, medium hard, impact cushioning, odourless, low-wear) / nylon (white, hard, very wear-resistant, no chipping even at tempeatures below zero, oil and grease resistant).
  • 70cm in length, the hickory handle can be easily grabbed from a standing position.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes D60mm and D80mm and with a short handle.
  • Halder top seller

Application Areas

Assembly of sharp-edged workpieces, housing assembly, plant construction, hall construction, steel construction, exhibition stand construction, repair and maintenance work

 

This hammer features an special insert with "Stand-Up" that was incorporated into the housing.

This article 3028.261 - SIMPLEX sledge hammer Rubber composition with "Stand-Up" / nylon; with cast iron housing and Hickory handle / (Ø: 60 mm) is one variant of the article group SIMPLEX sledge hammers Rubber composition with "Stand-Up" / nylon; with cast iron housing and Hickory handle (EH 3028.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
lkopf [mm]:
150 mm
lhges [mm]:
780 mm
gewicht [g]:
1900 g
Article-No.:
3028.261
SIMPLEX sledge hammer
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 780 mm
  • Length x Width x Height: 780 mm x 150 mm x 60 mm
  • Weight: 1900 g
  • GTIN: 4030618311690
  • proficl@ss 5.0: AAA938c002

Material

Handle

  • Hickory

insert 1

  • Rubber composition, black, with "Stand Up"
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

insert 2

  • Nylon, white
  • hard
  • Very wear-resistant
  • Oil and grease resistant

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3028.261
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.