Accessories for: 22070. Spring Plungers long version

Your selection resulted in 5 hits

Description
Nominal dimension

More details

Article-No.
Documents
Price [€]
Available
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M10 mm
Article-No.:
22070.0830
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M10
  • b: 80 mm
  • d: 7.8 mm
  • l: 70 mm
  • Weight: 87 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M12 mm
Article-No.:
22070.0832
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M12
  • b: 80 mm
  • d: 9.5 mm
  • l: 75 mm
  • Weight: 88 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M16 mm
Article-No.:
22070.0834
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M16
  • b: 80 mm
  • d: 13.4 mm
  • l: 95 mm
  • Weight: 110 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M22 mm
Article-No.:
22070.0836
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M22
  • b: 100 mm
  • d: 19 mm
  • l: 100 mm
  • Weight: 245 g
show article view
Assembly Tool for mounting via slot (pin sided)
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
for spring plungers
d1: M24
Article-No.:
22070.0838
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M24
  • b: 100 mm
  • d: 19.9 mm
  • l: 100 mm
  • Weight: 258 g
show article view
Assembly Tool for mounting via slot (pin sided)